Menu Search

PCB Support Pillars - Rivet Locking/Arrowhead

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses, up to .341” thick. Button head on rivet for minimal protrusion on chassis underside

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.3239 - $0.3885 5000 In stock
0.187 in
0.031 - 0.078 in
0.161 - 0.165 in
0.750 in
$0.3036 - $0.3645 Request the lead time here
0.187 in
0.031 - 0.078 in
0.161 - 0.165 in
0.625 in
$0.3441 - $0.413 Request the lead time here
0.189 in
0.161 in
0.031 - 0.078 in
0.224 - 0.264 in
0.874 in
$0.2748 - $0.3293 1000 In stock
0.189 in
0.161 in
0.031 - 0.078 in
0.028 - 0.063 in
0.437 in
$0.2841 - $0.4154 Request the lead time here
0.189 in
0.161 in
0.031 - 0.078 in
0.059 - 0.106 in
0.5 in
$0.3639 - $0.4368 Request the lead time here
0.189 in
0.161 in
0.031 - 0.078 in
0.283 - 0.343 in
1 in
Snap Rivet Locking Support - ; 19.1 mm | 0.750 in

SRLAHS-12-01

Price Range
$0.3885 - $0.3239

Stock Levels
5000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.165 in
Snap Rivet Locking Support - ; 15.9 mm | 0.625 in

SRLAHS-10-01

Price Range
$0.3645 - $0.3036

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.165 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-14-01

Price Range
$0.413 - $0.3441

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.264 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-7-01

Price Range
$0.3293 - $0.2748

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.063 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-8-01

Price Range
$0.4154 - $0.2841

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.106 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-16-01

Price Range
$0.4368 - $0.3639

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.343 in