Menu Search

PCB Support Pillars - Reverse Locking/Flat Rest Mount

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Fixing Type Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
$0.5828 - $0.6993 Request the lead time here
0.854 in
$0.4856 - $0.5825 4000 In stock
0.276 in
$0.5363 - $0.6434 Request the lead time here
0.750 in
$0.5228 - $0.6272 Request the lead time here
0.335 in
$0.5546 - $0.6656 Request the lead time here
0.787 in
$0.3279 - $0.3935 2000 In stock
0.563 in
$0.3896 - $0.4671 Request the lead time here
0.138 in
$0.5127 - $0.6153 Request the lead time here
0.625 in
$0.6059 - $0.7268 Request the lead time here
0.945 in
$0.5496 - $0.6596 Request the lead time here
0.394 in
$0.5081 - $0.6096 Request the lead time here
0.551 in
$0.6432 - $0.7718 Request the lead time here
1.181 in
$0.4898 - $0.5873 Request the lead time here
0.472 in
$0.4376 - $0.5249 4000 In stock
0.197 in
$0.5313 - $0.6378 Request the lead time here
0.709 in
$0.5034 - $0.6042 10000 In stock
0.531 in
$0.6291 - $0.755 Request the lead time here
1.000 in
$0.2805 - $0.3366 57000 In stock
0.252 in
$0.3059 - $0.3669 18000 In stock
0.437 in
$0.2879 - $0.3456 45000 In stock
0.311 in
  • of 2
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 21.7 mm | 0.854 in ; Style 1

CBRLSS085A

Price Range
$0.6993 - $0.5828

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.854 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 7 mm | 0.276 in ; Style 1

CBRLSS020A

Price Range
$0.5825 - $0.4856

Stock Levels
4000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.276 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 19.1 mm | 0.750 in ; Style 1

CBRLSS075A

Price Range
$0.6434 - $0.5363

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.750 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 8.5 mm | 0.335 in ; Style 1

CBRLSS030A

Price Range
$0.6272 - $0.5228

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.335 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 20 mm | 0.787 in ; Style 1

CBRLSS080A

Price Range
$0.6656 - $0.5546

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.787 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 14.3 mm | 0.563 in ; Style 1

RLCBSRS-9-01

Price Range
$0.3935 - $0.3279

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.563 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 3.5 mm | 0.138 in ; Style 1

CBRLSS005A

Price Range
$0.4671 - $0.3896

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.138 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 15.9 mm | 0.625 in ; Style 1

CBRLSS060A

Price Range
$0.6153 - $0.5127

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.625 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 24 mm | 0.945 in ; Style 1

CBRLSS090A

Price Range
$0.7268 - $0.6059

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.945 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 10 mm | 0.394 in ; Style 1

CBRLSS035A

Price Range
$0.6596 - $0.5496

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.394 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 14 mm | 0.551 in ; Style 1

CBRLSS055A

Price Range
$0.6096 - $0.5081

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.551 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 30 mm | 1.181 in ; Style 1

CBRLSS100A

Price Range
$0.7718 - $0.6432

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.181 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 12 mm | 0.472 in ; Style 1

CBRLSS040A

Price Range
$0.5873 - $0.4898

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.472 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 5 mm | 0.197 in ; Style 1

CBRLSS010A

Price Range
$0.5249 - $0.4376

Stock Levels
4000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.197 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 18 mm | 0.709 in ; Style 1

CBRLSS070A

Price Range
$0.6378 - $0.5313

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.709 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 13.5 mm | 0.531 in ; Style 1

CBRLSS050A

Price Range
$0.6042 - $0.5034

Stock Levels
10000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.531 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 25.4 mm | 1.000 in ; Style 1

CBRLSS095A

Price Range
$0.755 - $0.6291

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.000 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; PA6

RLCBSRS-4-01

Price Range
$0.3366 - $0.2805

Stock Levels
57000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.252 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; PA6

RLCBSRS-7-01

Price Range
$0.3669 - $0.3059

Stock Levels
18000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.437 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; PA6

RLCBSRS-5-01

Price Range
$0.3456 - $0.2879

Stock Levels
45000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.311 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6