These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3242 - $0.3593 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.335 in
8.5 mm
|
||
| $0.3164 - $0.3506 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.189 in
4.8 mm
|
||
| $0.3417 - $0.3786 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| $0.3164 - $0.3506 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.3003 - $0.3326 | 1000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.3321 - $0.368 | 1000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.3566 - $0.3951 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.4269 - $0.473 | 1000 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.626 in
15.9 mm
|
||
| $0.3675 - $0.4073 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.748 in
19.0 mm
|
||
| $0.4151 - $0.4598 | 900 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
1 in
25.4 mm
|
||
| $0.3552 - $0.3938 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.354 in
9.0 mm
|
||
| $0.4269 - $0.473 | 3000 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.63 in
16.0 mm
|
||
| $0.3263 - $0.3612 | Request the lead time here |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.276 in
7.0 mm
|
||
| $0.3242 - $0.3593 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.3635 - $0.4029 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.411 - $0.4554 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.2955 - $0.3275 | 81976 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.197 in
5.0 mm
|
||
| $0.4722 - $0.5234 | 900 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
1.181 in
30.0 mm
|
||
| $0.2928 - $0.3243 | 3000 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.138 in
3.5 mm
|
||
| $0.3081 - $0.3416 | 494 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue