These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3701 - $0.4569 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
| $0.3876 - $0.4787 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.3774 - $0.4292 | 2000 In stock |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.317 - $0.3603 | 4000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3866 - $0.4392 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.4673 - $0.531 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.3099 - $0.3519 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3929 - $0.4463 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3989 - $0.4533 | 16000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
| $0.3404 - $0.3869 | Request the lead time here |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.4214 - $0.479 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3774 - $0.4292 | 8000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.3224 - $0.3662 | 7000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.312 - $0.3545 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3224 - $0.3662 | 4000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
| $0.317 - $0.3603 | 12000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3581 - $0.407 | 2000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3524 - $0.4352 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.5838 - $0.6467 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
0.937 in
23.8 mm
|
||
| $0.3167 - $0.3597 | 6000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue