Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3524 - $0.4352 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.3365 - $0.4154 | 1000 In stock |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
| $0.3129 - $0.3861 | Request the lead time here |
|
0.252 in
6.4 mm
|
#8-32
|
1.5 in
38.1 mm
|
||
| $0.3224 - $0.3662 | 6000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.3701 - $0.4569 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
| $0.3876 - $0.4787 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.3404 - $0.3869 | Request the lead time here |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3224 - $0.3662 | 4000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
| $0.5838 - $0.6467 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
0.937 in
23.8 mm
|
||
| $0.3167 - $0.3597 | 6000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3875 - $0.4404 | 2000 In stock |
|
0.300 in
7.6 mm
|
#6-32
|
1.000 in
25.4 mm
|
||
| $0.4001 - $0.4545 | 1000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
1.126 in
28.6 mm
|
||
| $0.3539 - $0.4022 | 2000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.189 in
4.8 mm
|
||
| $0.3452 - $0.3927 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3942 - $0.4481 | 9000 In stock |
|
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.4431 - $0.5039 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3888 - $0.4419 | 2000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
1 in
25.4 mm
|
||
| $0.351 - $0.3989 | Request the lead time here |
|
0.252 in
6.4 mm
|
#6-32
|
0.126 in
3.2 mm
|
||
| $0.3626 - $0.4118 | 1000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.3594 - $0.4085 | Request the lead time here |
|
0.252 in
6.4 mm
|
#6-32
|
0.311 in
7.9 mm