Menu Search

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

In stock

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2897 - $0.3294 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.315 in
$0.2732 - $0.3104 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.157 in
$0.2651 - $0.3009 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.118 in
$0.3459 - $0.393 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.787 in
$0.3359 - $0.3819 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.709 in
$0.3261 - $0.3707 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.63 in
$0.3074 - $0.3494 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.472 in
$0.2813 - $0.3195 9000 In stock
UL94 V-2
0.312 in
0.312 in
0.236 in
$0.3168 - $0.3597 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.551 in
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 8 mm | 0.315 in

BHDF-8M-01

Price Range
$0.3294 - $0.2897

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 4 mm | 0.157 in

BHDF-4M-01

Price Range
$0.3104 - $0.2732

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 3 mm | 0.118 in

BHDF-3M-01

Price Range
$0.3009 - $0.2651

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 20 mm | 0.787 in

BHDF-20M-01

Price Range
$0.393 - $0.3459

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 18 mm | 0.709 in

BHDF-18M-01

Price Range
$0.3819 - $0.3359

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 16 mm | 0.63 in

BHDF-16M-01

Price Range
$0.3707 - $0.3261

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 12 mm | 0.472 in

BHDF-12M-01

Price Range
$0.3494 - $0.3074

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 6 mm | 0.236 in

BHDF-6M-01

Price Range
$0.3195 - $0.2813

Stock Levels
9000 In stock
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 14 mm | 0.551 in

BHDF-14M-01

Price Range
$0.3597 - $0.3168

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F