Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4442 - $0.4923 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.787 in
20.0 mm
|
||
| $0.3102 - $0.3437 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.157 in
4.0 mm
|
||
| $0.3923 - $0.471 | Request the lead time here |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3189 - $0.3534 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.276 in
7.0 mm
|
||
| $0.3225 - $0.3666 | 19000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
| $0.2429 - $0.2757 | Request the lead time here |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| $0.411 - $0.4554 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.748 in
19.0 mm
|
||
| $0.3242 - $0.3593 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.248 in
6.3 mm
|
||
| $0.4347 - $0.4817 | 13000 In stock |
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.551 in
14.0 mm
|
||
| $0.2901 - $0.3296 | 4000 In stock |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
| $0.3477 - $0.3854 | 800 In stock |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.472 in
12.0 mm
|
||
| $0.3477 - $0.3854 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.4661 - $0.5165 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.387 - $0.429 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.63 in
16.0 mm
|
||
| $0.3417 - $0.3786 | 2000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.441 in
11.2 mm
|
||
| $0.411 - $0.4554 | 1000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.709 in
18.0 mm
|
||
| $0.3635 - $0.4029 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.551 in
14.0 mm
|
||
| $0.3081 - $0.3416 | Request the lead time here |
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.126 in
3.2 mm
|
||
| $0.1622 - $0.2003 | 3000 In stock |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.421 in
10.7 mm
|
||
| $0.2336 - $0.2883 | Request the lead time here |
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
1.250 in
31.8 mm