These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0863 - $0.1065 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
| $0.11 - $0.1356 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0635 - $0.0785 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.689 in
17.5 mm
|
||
| $0.1037 - $0.1281 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.22 in
5.6 mm
|
||
| $0.1418 - $0.1749 | 1000 In stock |
0.315 in
8.0 mm
|
|
1.126 in
28.6 mm
|
||
| $0.4521 - $0.5582 | Request the lead time here |
0.5 in
12.7 mm
|
|
1.626 in
41.3 mm
|
||
| $0.0728 - $0.0809 | 1000 In stock |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
| $0.1022 - $0.1136 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.787 in
20.0 mm
|
||
| $0.0885 - $0.1092 | 19000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1073 - $0.1325 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0944 - $0.1166 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0855 - $0.1056 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1092 - $0.1212 | 2000 In stock |
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
||
| $0.0677 - $0.0837 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0677 - $0.0837 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0801 - $0.0989 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0741 - $0.0914 | 12000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0741 - $0.0914 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0944 - $0.1166 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0677 - $0.0837 | 3000 In stock |
0.252 in
6.4 mm
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue