Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1097 - $0.1352 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
||
| $0.1418 - $0.1749 | 1000 In stock |
0.315 in
8.0 mm
|
|
1.126 in
28.6 mm
|
||
| $0.4521 - $0.5582 | Request the lead time here |
0.5 in
12.7 mm
|
|
1.626 in
41.3 mm
|
||
| $0.065 - $0.0801 | 9000 In stock |
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0827 - $0.1019 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0944 - $0.1166 | 4000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0855 - $0.1056 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0258 - $0.032 | 1000 In stock |
0.252 in
6.4 mm
|
|
0.315 in
8.0 mm
|
||
| $0.0801 - $0.0989 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0741 - $0.0914 | 12000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0741 - $0.0914 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0396 - $0.0488 | 6000 In stock |
0.189 in
4.8 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0986 - $0.1217 | 13000 In stock |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0926 - $0.1142 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.135 - $0.1668 | 2000 In stock |
0.315 in
8.0 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0389 - $0.0479 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0699 - $0.0774 | 1000 In stock |
0.236 in
6.0 mm
|
|
0.315 in
8.0 mm
|
||
| $0.095 - $0.1056 | 6000 In stock |
0.236 in
6.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.0827 - $0.1019 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0708 - $0.0875 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm