Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
246 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Body Diameter Spacer Length View
$0.7301 - $0.8087 Request the lead time here
2.362 in
$1.092 - $1.2102 Request the lead time here
1.575 in
$1.037 - $1.149 Request the lead time here
1.575 in
$0.6068 - $0.6722 700 In stock
1.969 in
$1.092 - $1.2102 Request the lead time here
1.969 in
$0.6068 - $0.6722 Request the lead time here
1.772 in
$0.7668 - $0.8496 1086 In stock
0.984 in
$0.5805 - $0.6431 Request the lead time here
1.26 in
$0.5885 - $0.6518 Request the lead time here
0.472 in
$1.2602 - $1.3965 Request the lead time here
0.394 in
$0.4805 - $0.5324 Request the lead time here
0.906 in
$0.6905 - $0.7649 Request the lead time here
0.591 in
$0.6905 - $0.7649 Request the lead time here
0.709 in
$0.3054 - $0.377 Request the lead time here
0.625 in
$0.2781 - $0.3432 5000 In stock
0.500 in
$0.2699 - $0.333 6000 In stock
0.281 in
$0.3024 - $0.3732 10000 In stock
0.826 in
$0.3213 - $0.3966 1000 In stock
0.672 in
$0.2907 - $0.3588 2000 In stock
0.500 in
$0.2907 - $0.3588 1000 In stock
0.500 in
  • of 13
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 60.0 mm | 2.362 in

302360059935

Price Range
$0.8087 - $0.7301

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    2.362 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M6 ; Spacer Length 40.0 mm | 1.575 in

302640059935

Price Range
$1.2102 - $1.092

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    1.575 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M5 ; Spacer Length 40.0 mm | 1.575 in

302540059935

Price Range
$1.149 - $1.037

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    1.575 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 50.0 mm | 1.969 in

302350059935

Price Range
$0.6722 - $0.6068

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    1.969 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M6 ; Spacer Length 50.0 mm | 1.969 in

302650059935

Price Range
$1.2102 - $1.092

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    1.969 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 45.0 mm | 1.772 in

302345059935

Price Range
$0.6722 - $0.6068

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    1.772 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2 ; Spacer Length 25.0 mm | 0.984 in

302125059935

Price Range
$0.8496 - $0.7668

Stock Levels
1086 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    0.984 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 32.0 mm | 1.26 in

302332059935

Price Range
$0.6431 - $0.5805

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    1.26 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2 ; Spacer Length 12.0 mm | 0.472 in

302112059935

Price Range
$0.6518 - $0.5885

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M6 ; Spacer Length 10.0 mm | 0.394 in

302610059935

Price Range
$1.3965 - $1.2602

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Internal Thread Length
    0.197 in
  • Spacer Length
    0.394 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 23.0 mm | 0.906 in

302323059935

Price Range
$0.5324 - $0.4805

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.394 in
  • Spacer Length
    0.906 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M6 ; Spacer Length 15.0 mm | 0.591 in

302615059935

Price Range
$0.7649 - $0.6905

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Internal Thread Length
    0.295 in
  • Spacer Length
    0.591 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M6 ; Spacer Length 18.0 mm | 0.709 in

302618059935

Price Range
$0.7649 - $0.6905

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Internal Thread Length
    0.354 in
  • Spacer Length
    0.709 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - ; Spacer Length 15.9 mm | 0.625 in

14HTSP020

Price Range
$0.377 - $0.3054

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.625 in
  • Colour
    Natural
Female To Female Standoff - ; Spacer Length 12.7 mm | 0.500 in

14HTSP003

Price Range
$0.3432 - $0.2781

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.500 in
  • Colour
    Natural
Female To Female Standoff - ; Spacer Length 7.1 mm | 0.281 in

14HTSP027

Price Range
$0.333 - $0.2699

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.281 in
Female To Female Standoff - ; Spacer Length 21 mm | 0.826 in

14HTSP037

Price Range
$0.3732 - $0.3024

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.826 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.826 in
Female To Female Standoff - ; Spacer Length 17.1 mm | 0.672 in

14HTSP041

Price Range
$0.3966 - $0.3213

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.672 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.672 in
Female To Female Standoff - ; Spacer Length 12.7 mm | 0.500 in

14HTSP103

Price Range
$0.3588 - $0.2907

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.500 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.500 in
Female To Female Standoff - ; Spacer Length 12.7 mm | 0.500 in

14HTSP108

Price Range
$0.3588 - $0.2907

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.500 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.500 in