Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
246 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Body Diameter Spacer Length View
$0.7577 - $1.5939 3500 In stock
1.181 in
$0.4805 - $0.5324 14900 In stock
0.197 in
$0.5577 - $0.6177 900 In stock
0.374 in
$0.7157 - $0.7931 Request the lead time here
0.669 in
$10.2104 - $10.7477 Request the lead time here
0.472 in
$13.9718 - $14.706 Request the lead time here
0.984 in
$0.347 - $0.3944 Request the lead time here
0.394 in
$0.4032 - $0.4581 18000 In stock
0.63 in
$22.28 - $23.2158 Request the lead time here
1.181 in
$10.2558 - $10.793 Request the lead time here
0.315 in
$15.5285 - $16.3433 Request the lead time here
0.709 in
$11.598 - $12.2058 10 In stock
0.787 in
$25.9835 - $27.3509 Request the lead time here
1.575 in
$0.6039 - $0.6692 Request the lead time here
0.472 in
$7.8612 - $8.2751 Request the lead time here
0.157 in
$0.8418 - $0.9329 Request the lead time here
0.748 in
$0.9785 - $1.0842 Request the lead time here
1.063 in
$1.4976 - $1.6592 Request the lead time here
1.654 in
$8.0963 - $8.5202 Request the lead time here
0.197 in
$8.2676 - $8.7018 Request the lead time here
0.236 in
  • of 13
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 30.0 mm | 1.181 in

MTS-30

Price Range
$1.5939 - $0.7577

Stock Levels
3500 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.181 in
  • Colour
    Natural
Female To Female Standoff - ; Spacer Length 5 mm | 0.197 in

CBTS010A

Price Range
$0.5324 - $0.4805

Stock Levels
14900 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.197 in
Female To Female Standoff - ; Spacer Length 9.5 mm | 0.375 in

CBTS035A

Price Range
$0.6177 - $0.5577

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
Female To Female Standoff - ; Spacer Length 17 mm | 0.669 in

CBTS085A

Price Range
$0.7931 - $0.7157

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.669 in
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186301270409

Price Range
$10.7477 - $10.2104

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Spacer Length
    0.472 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 25.0 mm | 0.984 in

186302570409

Price Range
$14.706 - $13.9718

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Spacer Length
    0.984 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; Spacer Length 10.0 mm | 0.394 in

MTS-10S

Price Range
$0.3944 - $0.347

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.394 in
  • Colour
    Natural
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 16.0 mm | 0.63 in

MTS-16

Price Range
$0.4581 - $0.4032

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.63 in
  • Colour
    Natural
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186403070409

Price Range
$23.2158 - $22.28

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    1.181 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 8.0 mm | 0.315 in

186408070409

Price Range
$10.793 - $10.2558

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.315 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 18.0 mm | 0.709 in

186501870409

Price Range
$16.3433 - $15.5285

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.709 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 20.0 mm | 0.787 in

186502070409

Price Range
$12.2058 - $11.598

Stock Levels
10 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.787 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 40.0 mm | 1.575 in

186504070409

Price Range
$27.3509 - $25.9835

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    1.575 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 12.0 mm | 0.472 in

302212059935

Price Range
$0.6692 - $0.6039

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PEEK ; ; ; Spacer Length 4.0 mm | 0.157 in

186304070409

Price Range
$8.2751 - $7.8612

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Spacer Length
    0.157 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; Spacer Length 19 mm | 0.748 in

CBTS095A

Price Range
$0.9329 - $0.8418

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.748 in
Female To Female Standoff - ; Spacer Length 27 mm | 1.063 in

CBTS120A

Price Range
$1.0842 - $0.9785

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.063 in
Female To Female Standoff - ; Spacer Length 42 mm | 1.654 in

CBTS145A

Price Range
$1.6592 - $1.4976

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.654 in
Female To Female Standoff - PEEK ; ; ; Spacer Length 5.0 mm | 0.197 in

186305070409

Price Range
$8.5202 - $8.0963

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Spacer Length
    0.197 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 6.0 mm | 0.236 in

186306070409

Price Range
$8.7018 - $8.2676

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Spacer Length
    0.236 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0