Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.3986 - $0.492 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
| $0.3536 - $0.4367 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
| $0.3165 - $0.3911 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
| $0.5192 - $0.7166 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
| $0.3215 - $0.3968 | Request the lead time here |
|
|
0.826 in
21 mm
|
||
| $0.2841 - $0.3506 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
| $0.306 - $0.3777 | Request the lead time here |
|
|
0.313 in
8 mm
|
||
| $0.3695 - $0.456 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
| $0.2955 - $0.3648 | Request the lead time here |
|
|
0.500 in
12.7 mm
|
||
| $0.2811 - $0.3471 | Request the lead time here |
|
|
0.313 in
8 mm
|
||
| $0.2501 - $0.3086 | Request the lead time here |
|
|
0.563 in
14.3 mm
|
||
| $0.2898 - $0.3578 | Request the lead time here |
|
|
0.438 in
11.1 mm
|
||
| $0.3089 - $0.3813 | Request the lead time here |
|
|
0.500 in
12.7 mm
|
||
| $0.2783 - $0.3435 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
| $0.2867 - $0.354 | Request the lead time here |
|
|
0.281 in
7.1 mm
|
||
| $0.3417 - $0.4217 | Request the lead time here |
|
|
0.672 in
17.1 mm
|
||
| $0.2907 - $0.359 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
| $0.518 - $0.7146 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
| $0.2852 - $0.3522 | Request the lead time here |
|
|
0.500 in
12.7 mm
|
||
| $0.3815 - $0.4712 | Request the lead time here |
|
|
0.875 in
22.2 mm