These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.3054 - $0.377 | 3000 In stock |
|
|
0.625 in
15.9 mm
|
||
| $0.2781 - $0.3432 | 5000 In stock |
|
|
0.500 in
12.7 mm
|
||
| $0.2726 - $0.3366 | 2000 In stock |
|
|
0.438 in
11.1 mm
|
||
| $0.2672 - $0.3299 | 24000 In stock |
|
|
0.375 in
9.5 mm
|
||
| $0.2618 - $0.3233 | 113000 In stock |
|
|
0.250 in
6.4 mm
|
||
| $0.3599 - $0.4443 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
| $0.3326 - $0.4109 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
| $0.2763 - $0.3413 | 2000 In stock |
|
|
0.313 in
8 mm
|
||
| $0.53 - $0.6542 | 2000 In stock |
|
|
1.500 in
38.1 mm
|
||
| $0.2618 - $0.3233 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
| $0.2792 - $0.3447 | 20000 In stock |
|
|
0.375 in
9.5 mm
|
||
| $0.2792 - $0.3447 | 1000 In stock |
|
|
0.375 in
9.5 mm
|
||
| $0.3269 - $0.4035 | 3000 In stock |
|
|
0.438 in
11.1 mm
|
||
| $0.359 - $0.4431 | 2000 In stock |
|
|
0.875 in
22.2 mm
|
||
| $0.3051 - $0.3765 | 6000 In stock |
|
|
0.563 in
14.3 mm
|
||
| $0.2061 - $0.2544 | 4000 In stock |
|
|
0.750 in
19.1 mm
|
||
| $0.4422 - $0.6104 | 9500 In stock |
|
|
0.500 in
12.7 mm
|
||
| $0.3476 - $0.4292 | 21000 In stock |
|
|
0.750 in
19.1 mm
|
||
| $0.3098 - $0.3824 | 3000 In stock |
|
|
0.375 in
9.5 mm
|
||
| $0.3191 - $0.3939 | 1000 In stock |
|
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue