Menu Search

PCB Spacer - Snap Fit

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Fixing Type Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
$0.2429 - $0.2757 5000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.437 in
$0.1886 - $0.2144 4000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.063 in
$0.2228 - $0.2534 29000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.252 in
$0.2286 - $0.2595 18000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.311 in
$0.2604 - $0.296 3000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.563 in
$0.2091 - $0.2375 988 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.189 in
$0.3584 - $0.5243 2000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.5 in
$0.2693 - $0.306 Request the lead time here
Locking Teardrop Fix
0.079 in
0.098 in
0.626 in
PST-2-01 $0.1961 - $0.2225 31000 In stock
Locking Teardrop Fix
0.079 in
0.098 in
0.126 in
$0.2342 - $0.2657 Request the lead time here
Locking Teardrop Fix
0.079 in
0.098 in
0.374 in
PCB Support - ; ; Spacer Length 11.1 mm | 0.437 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-7-01

Price Range
$0.2757 - $0.2429

Stock Levels
5000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 1.6 mm | 0.063 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-1-01

Price Range
$0.2144 - $0.1886

Stock Levels
4000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 6.4 mm | 0.252 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-4-01

Price Range
$0.2534 - $0.2228

Stock Levels
29000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 7.9 mm | 0.311 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-5-01

Price Range
$0.2595 - $0.2286

Stock Levels
18000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 14.3 mm | 0.563 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-9-01

Price Range
$0.296 - $0.2604

Stock Levels
3000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 4.8 mm | 0.189 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-3-01

Price Range
$0.2375 - $0.2091

Stock Levels
988 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-8-01

Price Range
$0.5243 - $0.3584

Stock Levels
2000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-10-01

Price Range
$0.306 - $0.2693

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 3.2 mm | 0.126 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-2-01

Price Range
$0.2225 - $0.1961

Stock Levels
31000 In stock
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
PCB Support - ; ; Spacer Length 9.5 mm | 0.374 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-6-01

Price Range
$0.2657 - $0.2342

Stock Levels
Request the lead time here
Attributes
  • Fixing Type
    Locking Teardrop Fix
  • Hole Diameter
    0.098 in
  • Locking Head Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F