These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2693 - $0.306 | Request the lead time here |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.626 in
15.9 mm
|
||
| PST-2-01 | $0.1961 - $0.2225 | 31000 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.126 in
3.2 mm
|
|
| $0.2342 - $0.2657 | Request the lead time here |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.374 in
9.5 mm
|
||
| $0.2286 - $0.2595 | 18000 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.311 in
7.9 mm
|
||
| $0.1886 - $0.2144 | 4000 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.063 in
1.6 mm
|
||
| $0.2429 - $0.2757 | 5000 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.437 in
11.1 mm
|
||
| $0.2228 - $0.2534 | 29000 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2604 - $0.296 | 3000 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.563 in
14.3 mm
|
||
| $0.2091 - $0.2375 | 988 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.189 in
4.8 mm
|
||
| $0.3584 - $0.5243 | 2000 In stock |
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue