Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0762 - $0.0941 | 1000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.394 in
10.0 mm
|
||
| $0.0762 - $0.0941 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0762 - $0.0941 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| $0.0762 - $0.0941 | 16000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.0762 - $0.0941 | 76000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.787 in
20.0 mm
|
||
| $0.0762 - $0.0941 | 7000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.0762 - $0.0941 | 3000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.1299 - $0.1791 | 7000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.787 in
20.0 mm
|
||
| $0.0762 - $0.0941 | 14000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.0762 - $0.0941 | 5000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| 17000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
|||
| $0.0762 - $0.0941 | 29000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| $0.4419 - $1.2194 | 9250 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
1.181 in
30.0 mm
|
||
| $0.1104 - $0.1362 | 12000 In stock |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
0.787 in
20.0 mm
|
||
| $0.1233 - $0.1521 | 1000 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.295 in
7.5 mm
|
||
| $0.0363 - $0.0449 | Request the lead time here |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.275 in
7 mm
|
||
| $0.0471 - $0.0581 | Request the lead time here |
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
0.200 in
5.1 mm
|
||
| $0.0269 - $0.033 | 12000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.216 in
5.5 mm
|
||
| $0.0254 - $0.0314 | 9000 In stock |
0.104 in
2.6 mm
|
0.187 in
4.7 mm
|
0.421 in
10.7 mm
|
||
| $0.0417 - $0.0516 | 2000 In stock |
0.145 in
3.7 mm
|
0.200 in
5.1 mm
|
0.172 in
4.4 mm