The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0879 - $0.1083 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.9137 - $1.2606 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
2.750 in
69.9 mm
|
||
| $0.1163 - $0.1434 | Request the lead time here |
0.267 in
6.8 mm
|
0.406 in
10.3 mm
|
0.500 in
12.7 mm
|
||
| $0.0888 - $0.1098 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0876 - $0.108 | Request the lead time here |
0.265 in
6.7 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0441 - $0.0545 | Request the lead time here |
0.187 in
4.7 mm
|
0.313 in
8 mm
|
0.171 in
4.3 mm
|
||
| $0.2624 - $0.362 | Request the lead time here |
0.500 in
12.7 mm
|
0.630 in
16 mm
|
0.250 in
6.4 mm
|
||
| $0.0539 - $0.0665 | Request the lead time here |
0.194 in
4.9 mm
|
0.313 in
8 mm
|
0.188 in
4.8 mm
|
||
| $0.4169 - $0.5751 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
| $0.1124 - $0.1386 | Request the lead time here |
0.091 in
2.3 mm
|
0.187 in
4.7 mm
|
0.844 in
21.4 mm
|
||
| $0.7676 - $1.0592 | 500 In stock |
0.192 in
4.9 mm
|
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
||
| $0.3233 - $0.4461 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.563 in
14.3 mm
|
||
| $0.0348 - $0.0431 | Request the lead time here |
0.175 in
4.4 mm
|
0.313 in
8 mm
|
0.154 in
3.9 mm
|
||
| $0.6987 - $0.9642 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
1.125 in
28.6 mm
|
||
| $0.0296 - $0.0363 | Request the lead time here |
0.118 in
3 mm
|
0.200 in
5.1 mm
|
0.203 in
5.2 mm
|
||
| $0.0309 - $0.0383 | Request the lead time here |
0.122 in
3.1 mm
|
0.187 in
4.7 mm
|
0.438 in
11.1 mm
|
||
| $0.2115 - $0.261 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
1.250 in
31.8 mm
|
||
| $0.1959 - $0.242 | Request the lead time here |
0.386 in
9.8 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| $0.053 - $0.0654 | Request the lead time here |
0.115 in
2.9 mm
|
0.313 in
8 mm
|
0.125 in
3.2 mm
|
||
| $0.092 - $0.1227 | 3500 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue