The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0737 - $0.0909 | 8000 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
| $0.0737 - $0.0909 | 5000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| $0.1328 - $0.1835 | 16000 In stock |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.787 in
20.0 mm
|
||
| $0.1218 - $0.1679 | 3500 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.161 - $0.1988 | 6000 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
0.787 in
20.0 mm
|
||
| 13ME086 | $0.108 - $0.1488 | 14000 In stock |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
0.295 in
7.5 mm
|
|
| $0.213 - $0.2937 | 500 In stock |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
1.181 in
30.0 mm
|
||
| $0.1191 - $0.147 | 14000 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| $0.4269 - $1.1781 | 17250 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
1.181 in
30.0 mm
|
||
| $0.1311 - $0.1809 | 43000 In stock |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| $0.234 - $0.3227 | 7000 In stock |
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| $0.0867 - $0.1071 | 1000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.2145 - $0.2961 | 2000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
0.787 in
20.0 mm
|
||
| $0.2661 - $0.3285 | Request the lead time here |
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.0737 - $0.0909 | 13000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
||
| $0.0737 - $0.0909 | 29000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| $0.0855 - $0.1055 | 7000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.591 in
15.0 mm
|
||
| $0.0737 - $0.0909 | 3000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
||
| $0.0338 - $0.0417 | 1000 In stock |
0.195 in
5 mm
|
0.275 in
7 mm
|
0.398 in
10.1 mm
|
||
| $0.1119 - $0.1545 | 30000 In stock |
0.265 in
6.7 mm
|
0.375 in
9.5 mm
|
0.748 in
19.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue