Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
430 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.0737 - $0.0909 7000 In stock
0.102 in
0.157 in
0.295 in
$0.0782 - $0.0965 5000 In stock
0.126 in
0.236 in
0.787 in
$0.0737 - $0.0909 12000 In stock
0.126 in
0.197 in
0.591 in
$0.0737 - $0.0909 18000 In stock
0.126 in
0.315 in
0.118 in
$0.0737 - $0.0909 4000 In stock
0.142 in
0.236 in
0.295 in
$0.083 - $0.1025 12000 In stock
0.169 in
0.315 in
0.591 in
$0.1076 - $0.1482 8500 In stock
0.256 in
0.591 in
0.118 in
$0.0737 - $0.0909 7000 In stock
0.142 in
0.236 in
0.118 in
$0.0806 - $0.0993 13000 In stock
0.248 in
0.394 in
0.394 in
$0.0737 - $0.0909 4000 In stock
0.102 in
0.197 in
0.079 in
$0.0737 - $0.0909 18000 In stock
0.126 in
0.197 in
0.118 in
$0.0957 - $0.1182 1000 In stock
0.327 in
0.472 in
0.591 in
$0.2874 - $0.3963 5000 In stock
0.327 in
0.709 in
0.787 in
$0.1767 - $0.2441 25500 In stock
0.409 in
0.591 in
0.787 in
$0.0789 - $0.0974 4000 In stock
0.209 in
0.394 in
0.295 in
$0.1397 - $0.1724 18000 In stock
0.248 in
0.394 in
1.102 in
$0.1307 - $0.1613 4000 In stock
0.524 in
0.984 in
0.197 in
$0.0737 - $0.0909 13000 In stock
0.209 in
0.394 in
0.118 in
$0.0765 - $0.0945 11000 In stock
0.248 in
0.394 in
0.295 in
$0.1352 - $0.1668 15000 In stock
0.248 in
0.394 in
0.984 in
  • of 22
Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 7.5 mm | 0.295 in

13ME004

Price Range
$0.0909 - $0.0737

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.102 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.157 in
  • Spacer Length
    0.295 in
  • Colour
    Black
Spacer - 3.2 mm | 0.126 in ; 6.0 mm | 0.236 in ; 20.0 mm | 0.787 in

13ME033

Price Range
$0.0965 - $0.0782

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.787 in
  • Colour
    Black
Spacer - 3.2 mm | 0.126 in ; 5.0 mm | 0.197 in ; 15.0 mm | 0.591 in

13ME024

Price Range
$0.0909 - $0.0737

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.591 in
  • Colour
    Black
Spacer - 3.2 mm | 0.126 in ; 8.0 mm | 0.315 in ; 3.0 mm | 0.118 in

13ME036

Price Range
$0.0909 - $0.0737

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.118 in
  • Colour
    Black
Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 7.5 mm | 0.295 in

13ME046

Price Range
$0.0909 - $0.0737

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.142 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.295 in
  • Colour
    Black
Spacer - 4.3 mm | 0.169 in ; 8.0 mm | 0.315 in ; 15.0 mm | 0.591 in

13ME056

Price Range
$0.1025 - $0.083

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.315 in
  • Spacer Length
    0.591 in
  • Colour
    Black
Spacer - 6.5 mm | 0.256 in ; 15.0 mm | 0.591 in ; 3.0 mm | 0.118 in

13ME076

Price Range
$0.1482 - $0.1076

Stock Levels
8500 In stock
Attributes
  • Inside Diameter
    0.256 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.118 in
  • Colour
    Black
Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 3.0 mm | 0.118 in

13ME044

Price Range
$0.0909 - $0.0737

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.142 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.236 in
  • Spacer Length
    0.118 in
  • Colour
    Black
Spacer - 6.3 mm | 0.248 in ; 10.0 mm | 0.394 in ; 10.0 mm | 0.394 in

13ME071

Price Range
$0.0993 - $0.0806

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.394 in
  • Colour
    Black
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 2.0 mm | 0.079 in

13ME010

Price Range
$0.0909 - $0.0737

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.102 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.079 in
  • Colour
    Black
Spacer - 3.2 mm | 0.126 in ; 5.0 mm | 0.197 in ; 3.0 mm | 0.118 in

13ME020

Price Range
$0.0909 - $0.0737

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.118 in
  • Colour
    Black
Spacer - 8.3 mm | 0.327 in ; 12.0 mm | 0.472 in ; 15.0 mm | 0.591 in

13ME088

Price Range
$0.1182 - $0.0957

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.327 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.472 in
  • Spacer Length
    0.591 in
  • Colour
    Black
Spacer - 8.3 mm | 0.327 in ; 18.0 mm | 0.709 in ; 20.0 mm | 0.787 in

13ME097

Price Range
$0.3963 - $0.2874

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.327 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.709 in
  • Spacer Length
    0.787 in
  • Colour
    Black
Spacer - 10.4 mm | 0.409 in ; 15.0 mm | 0.591 in ; 20.0 mm | 0.787 in

13ME105

Price Range
$0.2441 - $0.1767

Stock Levels
25500 In stock
Attributes
  • Inside Diameter
    0.409 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.787 in
  • Colour
    Black
Spacer - 5.3 mm | 0.209 in ; 10.0 mm | 0.394 in ; 7.5 mm | 0.295 in

13ME062

Price Range
$0.0974 - $0.0789

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.295 in
  • Colour
    Black
Spacer - 6.3 mm | 0.248 in ; 10.0 mm | 0.394 in ; 28.0 mm | 1.102 in

13ME132

Price Range
$0.1724 - $0.1397

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.394 in
  • Spacer Length
    1.102 in
  • Colour
    Black
Spacer - 13.3 mm | 0.524 in ; 25.0 mm | 0.984 in ; 5.0 mm | 0.197 in

13ME126

Price Range
$0.1613 - $0.1307

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.524 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.984 in
  • Spacer Length
    0.197 in
  • Colour
    Black
Spacer - 5.3 mm | 0.209 in ; 10.0 mm | 0.394 in ; 3.0 mm | 0.118 in

13ME060

Price Range
$0.0909 - $0.0737

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.118 in
  • Colour
    Black
Spacer - 6.3 mm | 0.248 in ; 10.0 mm | 0.394 in ; 7.5 mm | 0.295 in

13ME070

Price Range
$0.0945 - $0.0765

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.295 in
  • Colour
    Black
Spacer - 6.3 mm | 0.248 in ; 10.0 mm | 0.394 in ; 25.0 mm | 0.984 in

13ME074

Price Range
$0.1668 - $0.1352

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Operating Temperature Range
    -40 - 250 °F
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.984 in
  • Colour
    Black