Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $0.6507 - $0.7398 | 500 In stock |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.500 in
63.5 mm
|
||
| $0.71 - $0.8072 | Request the lead time here |
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
||
| $0.71 - $0.8072 | 1500 In stock |
|
5.000 in
127 mm
|
0.062 in
1.6 mm
|
|
4.500 in
114.3 mm
|
||
| $0.7928 - $0.9006 | 1000 In stock |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
| 21CGS00550WS | $0.7928 - $0.9006 | 500 In stock |
|
5.500 in
139.7 mm
|
0.062 in
1.6 mm
|
|
5.000 in
127 mm
|
|
| $0.6507 - $0.7398 | 1500 In stock |
|
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
| $1.0464 - $1.2557 | 3500 In stock |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
| $0.71 - $0.8072 | 1000 In stock |
|
5 in
127.0 mm
|
0.063 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||
| $0.6507 - $0.7398 | 13000 In stock |
|
2.500 in
63.5 mm
|
0.062 in
1.6 mm
|
|
2.000 in
50.8 mm
|
||
| $0.6507 - $0.7398 | Request the lead time here |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
| $0.71 - $0.8072 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
| $0.6507 - $0.7398 | 11500 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||
| $0.6507 - $0.7398 | 59500 In stock |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
| $0.71 - $0.8072 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
| $0.7928 - $0.9006 | Request the lead time here |
|
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
| $0.7928 - $0.9006 | 3500 In stock |
|
6 in
152.4 mm
|
0.063 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||
| $369.60 - $796.60 | 43 In stock |
|
48.000 in
1219.2 mm
|
0.062 in
1.6 mm
|
|
|
||
| $1.8603 - $2.114 | 500 In stock |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.000 in
50.8 mm
|
||
| $1.8603 - $2.114 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
||
| $204.30 - $440.40 | 49 In stock |
|
48.000 in
1219.2 mm
|
0.062 in
1.6 mm