PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109" hole. RCP - Spring Pins for installation supplied.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Additional Hardware Included | Panel Thickness | Recommended Mounting Hole Size | View | |
|---|---|---|---|---|---|---|
| $1.1898 - $1.3524 | 3000 In stock |
Inserter and Extractor Installation Pin
|
0.063 in
1.6 mm
|
|
||
| $0.462 - $0.5247 | 1000 In stock |
Roll Pin
|
0.063 in
1.6 mm
|
|
||
| $0.462 - $0.5247 | 1000 In stock |
Roll Pin
|
0.063 in
1.6 mm
|
|
||
| $0.462 - $0.5247 | 1000 In stock |
Roll Pin
|
0.063 in
1.6 mm
|
|
||
| $1.1898 - $1.3524 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
||
| $1.3806 - $1.569 | 700 In stock |
|
0.094 in
2.4 mm
|
|
||
| $1.1898 - $1.3524 | 2500 In stock |
|
0.063 in
1.6 mm
|
|
||
| $1.1898 - $1.3524 | 6000 In stock |
|
0.063 in
1.6 mm
|
|
||
| $1.1898 - $1.3524 | 3500 In stock |
|
0.063 in
1.6 mm
|
|
||
| $1.9994 - $2.2722 | 2500 In stock |
|
0.063 in
1.6 mm
|
|
||
| $1.3806 - $1.569 | 6500 In stock |
|
0.094 in
2.4 mm
|
|
||
| $1.5869 - $1.8035 | 1100 In stock |
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue