| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.5247 |
| 10000 - 24999 | $0.4932 |
| 25000 + | $0.462 |
| Maximum Operating Temperature | 85 °C |
|---|---|
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Overall Width | 0.311 in |
| Overall Width | 7.9 mm |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Additional Hardware Included | Roll Pin |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Package Quantity | 1000 |
| Style | 9 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue