Menu Search

PCB Card Ejectors

In stock

PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109" hole. RCP - Spring Pins for installation supplied.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Additional Hardware Included Panel Thickness Recommended Mounting Hole Size View
$1.1898 - $1.3524 3000 In stock
0.063 in
$1.9994 - $2.2722 2500 In stock
0.063 in
$1.3806 - $1.569 6000 In stock
0.094 in
$1.5869 - $1.8035 1100 In stock
0.063 in
$1.1898 - $1.3524 1500 In stock
0.063 in
$1.3806 - $1.569 Request the lead time here
0.094 in
$1.1898 - $1.3524 4500 In stock
0.063 in
$1.1898 - $1.3524 6000 In stock
0.063 in
$0.462 - $0.5247 1000 In stock
Roll Pin
0.063 in
$0.462 - $0.5247 2000 In stock
Roll Pin
0.063 in
$0.462 - $0.5247 1000 In stock
Roll Pin
0.063 in
$1.1898 - $1.3524 2000 In stock
Inserter and Extractor Installation Pin
0.063 in
Circuit Board Ejector - 6 ; White ; Panel Thickness 1.6 mm | 0.062 in ; Outside Diameter 7.4 mm | 0.291 in

RCP-66

Price Range
$1.3524 - $1.1898

Stock Levels
3000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.291 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - 5 ; White ; Panel Thickness 1.6 mm | 0.062 in ; Outside Diameter 7.9 mm | 0.311 in

RCP-56

Price Range
$2.2722 - $1.9994

Stock Levels
2500 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.311 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - 1 ; White ; Panel Thickness 2.4 mm | 0.093 in ; Outside Diameter 9.5 mm | 0.374 in

RCP-09

Price Range
$1.569 - $1.3806

Stock Levels
6000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.374 in
  • Panel Thickness
    0.094 in
Circuit Board Ejector - 4 ; White ; Panel Thickness 1.6 mm | 0.062 in ; Outside Diameter 8.0 mm | 0.315 in

RCP-46

Price Range
$1.8035 - $1.5869

Stock Levels
1100 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.315 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - 1 ; White ; Panel Thickness 1.6 mm | 0.062 in ; Outside Diameter 9.5 mm | 0.374 in

RCP-06

Price Range
$1.3524 - $1.1898

Stock Levels
1500 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.374 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - 2 ; White ; Panel Thickness 2.4 mm | 0.093 in ; Outside Diameter 6.4 mm | 0.252 in

RCP-89

Price Range
$1.569 - $1.3806

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.252 in
  • Panel Thickness
    0.094 in
Circuit Board Ejector - 2 ; White ; Panel Thickness 1.6 mm | 0.062 in ; Outside Diameter 6.4 mm | 0.252 in

RCP-86

Price Range
$1.3524 - $1.1898

Stock Levels
4500 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.252 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - 3 ; White ; Panel Thickness 1.6 mm | 0.062 in ; Outside Diameter 6.4 mm | 0.252 in

RCP-36

Price Range
$1.3524 - $1.1898

Stock Levels
6000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.252 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - Overall Height - 17.9 mm | 0.705 in; Panel Thickness - 1.6 mm | 0.063 in; Black

CBE-11

Price Range
$0.5247 - $0.462

Stock Levels
1000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Width
    0.311 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - Overall Height - 17.9 mm | 0.705 in; Panel Thickness - 1.6 mm | 0.063 in; Natural

CBE-8

Price Range
$0.5247 - $0.462

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Width
    0.311 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - Overall Height - 13.9 mm | 0.547 in; Panel Thickness - 1.6 mm | 0.063 in; Natural

CBE-1

Price Range
$0.5247 - $0.462

Stock Levels
1000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Width
    0.311 in
  • Panel Thickness
    0.063 in
Circuit Board Ejector - ; Panel Thickness - 1.6 mm | 0.063 in; Natural

RCP-26

Price Range
$1.3524 - $1.1898

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 194 °F
  • Overall Width
    0.252 in
  • Panel Thickness
    0.063 in