Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.515 - $3.2103 | 3290 In stock |
1.063 in
27 mm
|
||
| $1.0278 - $2.5587 | 500 In stock |
1.850 in
47 mm
|
||
| $0.1565 - $0.9764 | Request the lead time here |
0.315 in
8.0 mm
|
||
| $0.2454 - $1.5426 | 27203 In stock |
0.197 in
5 mm
|
||
| $0.2999 - $1.8729 | 79411 In stock |
0.275 in
7 mm
|
||
| $0.5279 - $3.3071 | 7680 In stock |
0.433 in
11 mm
|
||
| $0.7127 - $4.4654 | 16063 In stock |
0.580 in
14.7 mm
|
||
| $0.4152 - $2.5923 | Request the lead time here |
0.984 in
25.0 mm
|
||
| $0.2193 - $1.3758 | 5078 In stock |
|
||
| $0.1991 - $1.2434 | 19736 In stock |
0.315 in
8 mm
|
||
| $0.392 - $2.447 | Request the lead time here |
0.866 in
22.0 mm
|
||
| $1.2012 - $7.5063 | 2992 In stock |
0.984 in
25 mm
|
||
| $1.538 - $9.6065 | 1297 In stock |
|
||
| $0.1218 - $0.7602 | 5000 In stock |
0.236 in
6 mm
|
||
| $1.095 - $6.8549 | 6278 In stock |
0.879 in
22.3 mm
|
||
| $0.1377 - $0.8588 | 16500 In stock |
0.236 in
6.0 mm
|
||
| $0.4107 - $2.564 | Request the lead time here |
0.945 in
24.0 mm
|
||
| $0.4022 - $2.5104 | Request the lead time here |
0.906 in
23.0 mm
|
||
| $0.4197 - $2.6199 | Request the lead time here |
1.024 in
26.0 mm
|
||
| $0.3822 - $2.3865 | 12000 In stock |
0.827 in
21.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue