Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.4694 - $2.945 | 2800 In stock |
1.024 in
26 mm
|
||
| $0.2802 - $1.7525 | 5594 In stock |
0.669 in
17 mm
|
||
| $0.1791 - $1.118 | Request the lead time here |
0.472 in
12.0 mm
|
||
| $0.1565 - $0.9764 | Request the lead time here |
0.315 in
8.0 mm
|
||
| $0.3692 - $2.3037 | Request the lead time here |
0.787 in
20.0 mm
|
||
| $0.2454 - $1.5426 | 23203 In stock |
0.197 in
5 mm
|
||
| $0.4259 - $2.6552 | 26741 In stock |
0.354 in
9 mm
|
||
| $0.6363 - $1.4136 | Request the lead time here |
1.181 in
30.0 mm
|
||
| $0.2568 - $1.6044 | 29764 In stock |
0.591 in
15.0 mm
|
||
| $0.1452 - $0.9077 | 18355 In stock |
0.315 in
8 mm
|
||
| $0.1377 - $0.8588 | 16500 In stock |
0.236 in
6.0 mm
|
||
| $0.2348 - $1.4652 | 9985 In stock |
0.125 in
3.2 mm
|
||
| $1.26 - $7.8684 | 1445 In stock |
|
||
| $0.1523 - $1.0007 | 13388 In stock |
0.394 in
10.0 mm
|
||
| $0.3213 - $2.0064 | Request the lead time here |
0.669 in
17.0 mm
|
||
| $0.4152 - $2.5923 | Request the lead time here |
0.984 in
25.0 mm
|
||
| $0.2777 - $1.7328 | Request the lead time here |
0.63 in
16.0 mm
|
||
| $0.1685 - $1.0526 | Request the lead time here |
0.433 in
11.0 mm
|
||
| $0.392 - $2.447 | Request the lead time here |
0.866 in
22.0 mm
|
||
| $0.2999 - $1.8729 | 76411 In stock |
0.275 in
7 mm