Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0621 - $0.0852 | Request the lead time here |
1/4-20
|
0.675 in
17.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0584 - $0.0684 | Request the lead time here |
#2-56
|
0.163 in
4.1 mm
|
0.094 in
2.4 mm
|
||
| $0.059 - $0.069 | Request the lead time here |
#2-56
|
0.225 in
5.7 mm
|
0.156 in
4 mm
|
||
| $0.0575 - $0.0668 | Request the lead time here |
#2-56
|
0.319 in
8.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0582 - $0.0683 | Request the lead time here |
#2-56
|
0.444 in
11.3 mm
|
0.375 in
9.5 mm
|
||
| $0.0564 - $0.066 | Request the lead time here |
#2-56
|
0.194 in
4.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0584 - $0.0686 | Request the lead time here |
#2-56
|
0.507 in
12.9 mm
|
0.438 in
11.1 mm
|
||
| $0.059 - $0.0689 | Request the lead time here |
#2-56
|
0.569 in
14.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#2-56
|
0.632 in
16.1 mm
|
0.563 in
14.3 mm
|
||
| $0.0578 - $0.0672 | Request the lead time here |
#4-40
|
0.399 in
10.1 mm
|
0.313 in
8 mm
|
||
| $0.0596 - $0.0696 | Request the lead time here |
#4-40
|
0.711 in
18.1 mm
|
0.625 in
15.9 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
1.461 in
37.1 mm
|
1.375 in
34.9 mm
|
||
| $0.0806 - $0.0939 | Request the lead time here |
1/4-20
|
0.425 in
10.8 mm
|
0.250 in
6.4 mm
|
||
| $0.0632 - $0.0867 | Request the lead time here |
1/4-20
|
1.050 in
26.7 mm
|
0.875 in
22.2 mm
|
||
| $0.1185 - $0.1626 | Request the lead time here |
1/4-20
|
3.175 in
80.6 mm
|
3.000 in
76.2 mm
|
||
| $0.1158 - $0.1589 | Request the lead time here |
1/4-20
|
2.675 in
67.9 mm
|
2.500 in
63.5 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
1/4-28
|
1.175 in
29.8 mm
|
1.000 in
25.4 mm
|
||
| $0.0629 - $0.0861 | 2000 In stock |
1/4-20
|
0.925 in
23.5 mm
|
0.750 in
19.1 mm
|
||
| $0.1263 - $0.1476 | Request the lead time here |
#0-80
|
|
0.250 in
6.4 mm
|
||
| $0.0578 - $0.0672 | Request the lead time here |
#2-56
|
0.382 in
9.7 mm
|
0.313 in
8 mm