These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.0518 - $0.0708 | Request the lead time here |
Black
|
0.096 in
2.4 mm
|
|
|
||
| $0.0521 - $0.0713 | 1000 In stock |
Black
|
0.096 in
2.4 mm
|
|
|
||
| $0.045 - $0.062 | 150000 In stock |
Black
|
0.140 in
3.6 mm
|
|
|
||
| $0.045 - $0.062 | 25000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0569 - $0.078 | 3000 In stock |
Black
|
0.096 in
2.4 mm
|
|
|
||
| $0.0782 - $0.0911 | 18000 In stock |
Black
|
0.128 in
3.3 mm
|
|
|
||
| $0.0356 - $0.0488 | 11000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0653 - $0.0893 | 1000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0939 - $0.129 | 15000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.1734 - $0.2379 | 18750 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.4313 - $0.5913 | 9500 In stock |
Black
|
0.387 in
9.8 mm
|
|
|
||
| $0.0513 - $0.0704 | 8000 In stock |
Black
|
0.096 in
2.4 mm
|
|
|
||
| $0.0651 - $0.0893 | 1000 In stock |
Black
|
0.128 in
3.3 mm
|
|
|
||
| $0.0515 - $0.0705 | 27507 In stock |
Black
|
0.140 in
3.6 mm
|
|
|
||
| $0.0468 - $0.0641 | 45111 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0483 - $0.0663 | 4000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0834 - $0.1145 | 10000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0987 - $0.1356 | 35000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0758 - $0.104 | 22500 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.1538 - $0.2109 | 1500 In stock |
Black
|
0.203 in
5.2 mm