These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.2657 - $0.4309 | 1000 In stock |
Natural
|
|
|
|
||
| $0.3422 - $0.8874 | 650 In stock |
Black
|
|
|
|
||
| $0.2038 - $0.3289 | 12000 In stock |
Natural
|
|
|
|
||
| $0.3229 - $0.8351 | 4500 In stock |
Natural
|
|
|
|
||
| $0.2527 - $0.4078 | 1000 In stock |
Natural
|
|
|
|
||
| $0.3848 - $0.9964 | 500 In stock |
Natural
|
|
|
|
||
| $0.1919 - $0.3102 | 28000 In stock |
Black
|
|
|
|
||
| $0.2045 - $0.3319 | 5000 In stock |
Natural
|
|
|
|
||
| $0.05 - $0.0684 | Request the lead time here |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.126 in
3.2 mm
|
||
| $0.0417 - $0.0572 | 78000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.311 in
7.9 mm
|
||
| $0.05 - $0.0684 | Request the lead time here |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.094 in
2.4 mm
|
||
| $0.1343 - $0.2174 | 3000 In stock |
Natural
|
|
|
|
||
| $0.1928 - $0.3116 | 1000 In stock |
Black
|
|
|
|
||
| $0.1486 - $0.2396 | 6000 In stock |
Natural
|
|
|
|
||
| $0.1966 - $0.3179 | 1000 In stock |
Natural
|
|
|
|
||
| $0.1914 - $0.3095 | 12000 In stock |
Natural
|
|
|
|
||
| $0.4208 - $1.0846 | 1000 In stock |
Natural
|
|
|
|
||
| $0.3044 - $0.789 | 7000 In stock |
Black
|
|
|
|
||
| $0.4999 - $1.2952 | 500 In stock |
Natural
|
|
|
|
||
| $0.10 - $0.1626 | 1000 In stock |
Natural
|
0.172 in
4.4 mm
|
4. M3
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue