Menu Search

Nylon Keyhole Clips

In stock

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.Material: Nylon 6/6Color: NaturalUL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
$0.0717 - $0.0986 40000 In stock
0.188 in
0.250 in
$0.0849 - $0.1167 9000 In stock
0.125 in
0.312 in
$0.0849 - $0.1167 5000 In stock
0.250 in
0.312 in
$0.0849 - $0.1167 1000 In stock
0.093 in
0.343 in
$0.0881 - $0.1208 8000 In stock
0.291 in
0.343 in
$0.1028 - $0.141 76000 In stock
0.125 in
0.500 in
$0.1089 - $0.1493 7000 In stock
0.281 in
0.500 in
$0.0849 - $0.1167 6000 In stock
0.157 in
0.217 in
0.312 in
$0.0717 - $0.0986 Request the lead time here
0.250 in
0.250 in
$0.1028 - $0.141 51000 In stock
0.093 in
0.500 in
$0.1089 - $0.1493 17000 In stock
0.250 in
0.500 in
$0.1029 - $0.1413 Request the lead time here
0.375 in
0.500 in
$0.0717 - $0.0986 24000 In stock
0.156 in
0.250 in
$0.0849 - $0.1167 9000 In stock
0.093 in
0.312 in
$0.0717 - $0.0986 52000 In stock
0.125 in
0.250 in
$0.0849 - $0.1167 15000 In stock
0.375 in
0.312 in
$0.0849 - $0.1167 29000 In stock
0.187 in
0.312 in
$0.0881 - $0.1208 4000 In stock
0.312 in
0.343 in
$0.1028 - $0.141 11000 In stock
0.252 in
0.185 in
0.500 in
$0.1089 - $0.1493 Request the lead time here
0.252 in
0.343 in
0.500 in
  • of 6
Key Hole Clip - ; Compatible Panel Thickness Range 4.8 mm | 0.189 in;Natural Nylon 6/6

27KY1250187

Price Range
$0.0986 - $0.0717

Stock Levels
40000 In stock
Attributes
  • Panel Thickness
    0.188 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY1560125

Price Range
$0.1167 - $0.0849

Stock Levels
9000 In stock
Attributes
  • Panel Thickness
    0.125 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY1560250

Price Range
$0.1167 - $0.0849

Stock Levels
5000 In stock
Attributes
  • Panel Thickness
    0.250 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 2.4 mm | 0.094 in;Natural Nylon 6/6

27KY2190093

Price Range
$0.1167 - $0.0849

Stock Levels
1000 In stock
Attributes
  • Panel Thickness
    0.093 in
  • Head Diameter
    0.343 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 7.4 - 5.6 mm | 0.291 - 0.22 in;Natural Nylon 6/6

27KY2190219

Price Range
$0.1208 - $0.0881

Stock Levels
8000 In stock
Attributes
  • Panel Thickness
    0.291 in
  • Head Diameter
    0.343 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY2500125

Price Range
$0.141 - $0.1028

Stock Levels
76000 In stock
Attributes
  • Panel Thickness
    0.125 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 7.1 mm | 0.28 in;Natural Nylon 6/6

27KY2500281

Price Range
$0.1493 - $0.1089

Stock Levels
7000 In stock
Attributes
  • Panel Thickness
    0.281 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 5.5 mm | 0.217 in;Natural Nylon 6/6

27KY1560218

Price Range
$0.1167 - $0.0849

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.217 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY1250250

Price Range
$0.0986 - $0.0717

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.250 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 2.4 mm | 0.094 in;Natural Nylon 6/6

27KY2500093

Price Range
$0.141 - $0.1028

Stock Levels
51000 In stock
Attributes
  • Panel Thickness
    0.093 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY2500250

Price Range
$0.1493 - $0.1089

Stock Levels
17000 In stock
Attributes
  • Panel Thickness
    0.250 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 9.5 mm | 0.374 in;Natural Nylon 6/6

27KY2500375

Price Range
$0.1413 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.375 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.0 mm | 0.157 in;Natural Nylon 6/6

27KY1250156

Price Range
$0.0986 - $0.0717

Stock Levels
24000 In stock
Attributes
  • Panel Thickness
    0.156 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 2.4 mm | 0.094 in;Natural Nylon 6/6

27KY1560093

Price Range
$0.1167 - $0.0849

Stock Levels
9000 In stock
Attributes
  • Panel Thickness
    0.093 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY1250125

Price Range
$0.0986 - $0.0717

Stock Levels
52000 In stock
Attributes
  • Panel Thickness
    0.125 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 9.5 mm | 0.374 in;Natural Nylon 6/6

27KY1560375

Price Range
$0.1167 - $0.0849

Stock Levels
15000 In stock
Attributes
  • Panel Thickness
    0.375 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.7 - 4.8 mm | 0.185 - 0.189 in;Natural Nylon 6/6

27KY1560187

Price Range
$0.1167 - $0.0849

Stock Levels
29000 In stock
Attributes
  • Panel Thickness
    0.187 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 7.9 mm | 0.311 in;Natural Nylon 6/6

27KY2190312

Price Range
$0.1208 - $0.0881

Stock Levels
4000 In stock
Attributes
  • Panel Thickness
    0.312 in
  • Head Diameter
    0.343 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 4.7 - 4.8 mm | 0.185 - 0.189 in;Natural Nylon 6/6

27KY2500187

Price Range
$0.141 - $0.1028

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness
    0.185 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 8.7 mm | 0.343 in;Natural Nylon 6/6

27KY2500343

Price Range
$0.1493 - $0.1089

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness
    0.343 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6