Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0621 - $0.0683 27000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.141 - $0.1644 Request the lead time here
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
04M050080HN $0.0716 - $0.0788 2000 In stock
M5 X 0.8
0.311 in
Natural
Polyamide 6/6
0.169 in
$0.065 - $0.0716 29000 In stock
#8-32
0.335 in
Natural
Nylon 6/6
0.13 in
$0.0944 - $0.1437 3500 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
$0.5349 - $0.8154 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.071 - $0.0782 200000 In stock
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.4091 - $0.4773 7000 In stock
M12 x 1.75
0.697 in
Natural
Polyamide 6/6
0.413 in
$0.0707 - $0.0824 7000 In stock
M6 X 1.0
0.394 in
Natural
Polyamide 6/6
0.213 in
$0.0626 - $0.0731 19000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.1733 - $0.2642 23500 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
$0.0699 - $0.0767 Request the lead time here
M4 X 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
0400632HN $0.06 - $0.0699 Request the lead time here
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
$1.218 - $1.61 Request the lead time here
M3
0.217 in
Light Brown
Polyether Ether Ketone
0.094 in
$1.9926 - $2.6357 Request the lead time here
M5
0.315 in
Light Brown
Polyether Ether Ketone
0.157 in
$4.6755 - $6.1833 Request the lead time here
M6
0.394 in
Light Brown
Polyether Ether Ketone
0.197 in
$18.8124 - $24.8778 5 In stock
M10
0.669 in
Light Brown
Polyether Ether Ketone
0.315 in
$0.0903 - $0.1376 Request the lead time here
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
$0.066 - $0.0767 5000 In stock
M3.5 x 0.6
0.272 in
Natural
Polyamide 6/6
0.106 in
$0.0657 - $0.1001 22000 In stock
M8 X 1.25
0.508 in
Natural
Polyamide 6/6
0.252 in
  • of 6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0683 - $0.0621

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1644 - $0.141

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0788 - $0.0716

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 X 0.8
  • Overall Height
    0.169 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.0716 - $0.065

Stock Levels
29000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431224HN

Price Range
$0.1437 - $0.0944

Stock Levels
3500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon 6/6

0475010HN

Price Range
$0.8154 - $0.5349

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425020HN

Price Range
$0.0782 - $0.071

Stock Levels
200000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.4773 - $0.4091

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0824 - $0.0707

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 X 1.0
  • Overall Height
    0.213 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401024HN

Price Range
$0.0731 - $0.0626

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon 6/6

0443714HN

Price Range
$0.2642 - $0.1733

Stock Levels
23500 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0767 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 X 0.7
  • Overall Height
    0.118 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0699 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Light Brown PEEK Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

184030070409

Price Range
$1.61 - $1.218

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3
  • Overall Height
    0.094 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$2.6357 - $1.9926

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5
  • Overall Height
    0.157 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$6.1833 - $4.6755

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.197 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$24.8778 - $18.8124

Stock Levels
5 In stock
Attributes
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10
  • Overall Height
    0.315 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431218HN

Price Range
$0.1376 - $0.0903

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3.5 x 0.6; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

04M035060HN

Price Range
$0.0767 - $0.066

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M8 x 1.25; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.1001 - $0.0657

Stock Levels
22000 In stock
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 X 1.25
  • Overall Height
    0.252 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6