Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0813 - $0.0896 Request the lead time here
M5 x 0.8
0.311 in
Black
Polyamide 6/6
0.169 in
$0.0752 - $0.0875 Request the lead time here
M3.5 x 0.6
0.272 in
Black
Polyamide 6/6
0.106 in
$0.1022 - $0.1194 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.4658 - $0.5435 Request the lead time here
M12 x 1.75
0.697 in
Black
Polyamide 6/6
0.413 in
$0.0683 - $0.0794 Request the lead time here
M2.5
0.197 in
Natural
Polyamide 6/6
0.079 in
0400632HN $0.0621 - $0.0723 13000 In stock
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
$0.0723 - $0.0794 14000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
$0.2721 - $0.3176 18000 In stock
1/2-13
0.750 in
Natural
Nylon 6/6
0.430 in
$0.0683 - $0.0794 Request the lead time here
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
$0.0642 - $0.0707 165000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
$0.0735 - $0.0809 15000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.0735 - $0.0809 63500 In stock
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.0648 - $0.0756 18000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.0683 - $0.0794 6000 In stock
M3.5 x 0.6
0.272 in
Natural
Polyamide 6/6
0.106 in
$0.068 - $0.1035 Request the lead time here
M8 x 1.25
0.508 in
Natural
Polyamide 6/6
0.252 in
$0.0642 - $0.0707 6000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.146 - $0.1701 9000 In stock
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.1022 - $0.1557 54000 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.3281 - $0.4998 2000 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.1793 - $0.2735 22000 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
  • of 6
Standard Hex Nut M5 x 0.8 7.9 mm Nylon 6/6 Black

04M050080HNB

Price Range
$0.0896 - $0.0813

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.169 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M3.5 x 0.6 6.9 mm Nylon 6/6 Black

04M035060HNB

Price Range
$0.0875 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.1194 - $0.1022

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M12 x 1.75 17.7 mm Nylon 6/6 Black

04M120175HNB

Price Range
$0.5435 - $0.4658

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

04M025045HN

Price Range
$0.0794 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.5
  • Overall Height
    0.079 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0723 - $0.0621

Stock Levels
13000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0794 - $0.0723

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon 6/6

0450013HN

Price Range
$0.3176 - $0.2721

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3 x 0.5; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0794 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon 6/6

0400440HN

Price Range
$0.0707 - $0.0642

Stock Levels
165000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425028HN

Price Range
$0.0809 - $0.0735

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425020HN

Price Range
$0.0809 - $0.0735

Stock Levels
63500 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401024HN

Price Range
$0.0756 - $0.0648

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3.5 x 0.6; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

04M035060HN

Price Range
$0.0794 - $0.0683

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M8 x 1.25; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.1035 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0707 - $0.0642

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1701 - $0.146

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1557 - $0.1022

Stock Levels
54000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462511HN

Price Range
$0.4998 - $0.3281

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon 6/6

0443714HN

Price Range
$0.2735 - $0.1793

Stock Levels
22000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6