Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.
The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0648 - $0.0756 | 28000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.0642 - $0.0707 | 30000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.146 - $0.1701 | 9000 In stock |
M10 x 1.5
|
0.583 in
14.8 mm
|
Natural
|
Polyamide 6/6
|
0.386 in
9.8 mm
|
||
| $0.3633 - $0.4239 | 7000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Clear
|
Polycarbonate
|
0.100 in
2.5 mm
|
||
| $0.0686 - $0.0755 | 10000 In stock |
#6-40
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||
| $0.0633 - $0.074 | 10000 In stock |
#3-48
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.2502 - $0.2919 | 1000 In stock |
7/16-20
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.7169 - $1.0923 | 500 In stock |
7/8-9
|
1.280 in
32.5 mm
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.0951 - $0.1112 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
||
| $0.4809 - $0.561 | 1000 In stock |
M16 x 2.0
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.583 in
14.8 mm
|
||
| $0.072 - $0.0792 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Natural
|
Polyamide 6/6
|
0.063 in
1.6 mm
|
||
| $0.0969 - $0.113 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
| $0.3722 - $0.434 | 1000 In stock |
#6-32
|
0.307 in
7.8 mm
|
Natural
|
Polycarbonate
|
0.122 in
3.1 mm
|
||
| $0.3281 - $0.4998 | 26000 In stock |
5/8-18
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
||
| $0.1103 - $0.1284 | 7000 In stock |
M4 x 0.7
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.3894 - $0.4542 | 24000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Clear
|
Polycarbonate
|
0.135 in
3.4 mm
|
||
| $0.114 - $0.1334 | 7000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.258 in
6.6 mm
|
||
| $0.1952 - $0.2973 | 1500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.1002 - $0.1167 | 26000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.1032 - $0.1205 | 3000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue