Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.2472 - $0.2882 Request the lead time here
0.375 in
0.875 in
0.153 in
$0.1191 - $0.1635 Request the lead time here
0.260 in
0.625 in
0.140 in
$0.0668 - $0.0915 Request the lead time here
0.468 in
0.659 in
0.119 in
$0.056 - $0.0768 Request the lead time here
0.320 in
0.625 in
0.125 in
$0.045 - $0.0617 Request the lead time here
0.357 in
0.632 in
0.065 in
$0.0483 - $0.0662 5000 In stock
0.260 in
0.745 in
0.066 in
$0.0728 - $0.0999 Request the lead time here
0.390 in
0.750 in
0.050 in
$0.0699 - $0.0959 Request the lead time here
0.257 in
0.750 in
0.109 in
$0.1155 - $0.1584 Request the lead time here
0.402 in
0.807 in
0.065 in
$0.1092 - $0.1497 Request the lead time here
0.522 in
0.856 in
0.098 in
$0.3515 - $0.4821 Request the lead time here
0.255 in
0.900 in
0.125 in
$0.2384 - $0.3269 Request the lead time here
0.310 in
0.750 in
0.375 in
$0.0504 - $0.0692 Request the lead time here
0.385 in
0.750 in
0.025 in
$0.1104 - $0.1514 Request the lead time here
0.495 in
0.809 in
0.059 in
$0.1328 - $0.1821 Request the lead time here
0.690 in
0.862 in
0.220 in
$0.1455 - $0.1995 Request the lead time here
0.390 in
0.875 in
0.093 in
$0.0764 - $0.1047 Request the lead time here
0.380 in
0.938 in
0.062 in
$0.063 - $0.0864 Request the lead time here
0.507 in
0.692 in
0.042 in
$0.0423 - $0.0581 Request the lead time here
0.209 in
0.435 in
0.039 in
$0.1197 - $0.1644 Request the lead time here
0.272 in
0.416 in
0.120 in
  • of 105
Black Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 3.9 mm | 0.153 in; Compatible Screw Sizes 3/8;

17W08712B

Price Range
$0.2882 - $0.2472

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.153 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.6 mm | 0.260 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.6 mm | 0.140 in; ;

17W06206B

Price Range
$0.1635 - $0.1191

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.140 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 11.9 mm | 0.468 in; Outside Diameter - 16.7 mm | 0.659 in; Thickness 3 mm | 0.119 in; Compatible Screw Sizes 5/8;

17W06591B

Price Range
$0.0915 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.468 in
  • Outside Diameter
    0.659 in
  • Thickness
    0.119 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.1 mm | 0.320 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 1/2;

17W06278B

Price Range
$0.0768 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.320 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.1 mm | 0.357 in; Outside Diameter - 16.1 mm | 0.632 in; Thickness 1.7 mm | 0.065 in; Compatible Screw Sizes 3/8;

17W06307B

Price Range
$0.0617 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.357 in
  • Outside Diameter
    0.632 in
  • Thickness
    0.065 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.6 mm | 0.260 in; Outside Diameter - 18.9 mm | 0.745 in; Thickness 1.7 mm | 0.066 in; Compatible Screw Sizes 7/16;

17W07520B

Price Range
$0.0662 - $0.0483

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Outside Diameter
    0.745 in
  • Thickness
    0.066 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.9 mm | 0.390 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes 3/8;

17W07508B

Price Range
$0.0999 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.050 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 2.8 mm | 0.109 in; Compatible Screw Sizes 1/2;

17W07541B

Price Range
$0.0959 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.109 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 10.2 mm | 0.402 in; Outside Diameter - 20.5 mm | 0.807 in; Thickness 1.7 mm | 0.065 in; Compatible Screw Sizes 5/8;

17W08070B

Price Range
$0.1584 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.402 in
  • Outside Diameter
    0.807 in
  • Thickness
    0.065 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 13.3 mm | 0.522 in; Outside Diameter - 21.7 mm | 0.856 in; Thickness 2.5 mm | 0.098 in; Compatible Screw Sizes 9/16;

17W08655B

Price Range
$0.1497 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.522 in
  • Outside Diameter
    0.856 in
  • Thickness
    0.098 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.255 in; Outside Diameter - 22.9 mm | 0.900 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 9/16;

17W08950B

Price Range
$0.4821 - $0.3515

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.255 in
  • Outside Diameter
    0.900 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.310 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 9.5 mm | 0.375 in; Compatible Screw Sizes #8;

17W07529B

Price Range
$0.3269 - $0.2384

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.310 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.375 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.8 mm | 0.385 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 0.6 mm | 0.025 in; ;

17W07528B

Price Range
$0.0692 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.385 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.025 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 12.6 mm | 0.495 in; Outside Diameter - 20.5 mm | 0.809 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes 5/8;

17W08090B

Price Range
$0.1514 - $0.1104

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.495 in
  • Outside Diameter
    0.809 in
  • Thickness
    0.059 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 17.5 mm | 0.690 in; Outside Diameter - 21.9 mm | 0.862 in; Thickness 5.6 mm | 0.220 in; Compatible Screw Sizes 5/8;

17W08653B

Price Range
$0.1821 - $0.1328

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.690 in
  • Outside Diameter
    0.862 in
  • Thickness
    0.220 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.9 mm | 0.390 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 3/4;

17W08761B

Price Range
$0.1995 - $0.1455

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.093 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.380 in; Outside Diameter - 23.8 mm | 0.938 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 5/8;

17W09350B

Price Range
$0.1047 - $0.0764

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    0.938 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 12.9 mm | 0.507 in; Outside Diameter - 17.6 mm | 0.692 in; Thickness 1.1 mm | 0.042 in; ;

17W06875B

Price Range
$0.0864 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.507 in
  • Outside Diameter
    0.692 in
  • Thickness
    0.042 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 11 mm | 0.435 in; Thickness 1 mm | 0.039 in; ;

17W04330B

Price Range
$0.0581 - $0.0423

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.435 in
  • Thickness
    0.039 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.9 mm | 0.272 in; Outside Diameter - 10.6 mm | 0.416 in; Thickness 3 mm | 0.120 in; Compatible Screw Sizes 1/4;

17W04160B

Price Range
$0.1644 - $0.1197

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.272 in
  • Outside Diameter
    0.416 in
  • Thickness
    0.120 in
  • Colour
    Black
  • Full Material
    Nylon 6/6