Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0737 - $0.0861 | 10000 In stock |
0.130 in
3.3 mm
|
0.318 in
8.1 mm
|
0.062 in
1.6 mm
|
||
| $0.3675 - $0.504 | Request the lead time here |
1.500 in
38.1 mm
|
1.906 in
48.4 mm
|
0.093 in
2.4 mm
|
||
| $0.9087 - $1.2464 | 4000 In stock |
1.125 in
28.6 mm
|
2.935 in
74.5 mm
|
0.093 in
2.4 mm
|
||
| $0.512 - $0.7022 | 11750 In stock |
2.800 in
71.1 mm
|
3.016 in
76.6 mm
|
0.072 in
1.8 mm
|
||
| $0.4284 - $0.5874 | 5000 In stock |
1.028 in
26.1 mm
|
1.850 in
47 mm
|
0.120 in
3 mm
|
||
| $0.6104 - $0.8373 | Request the lead time here |
1.080 in
27.4 mm
|
2.000 in
50.8 mm
|
0.160 in
4.1 mm
|
||
| $0.6012 - $0.8247 | 9500 In stock |
0.630 in
16 mm
|
2.000 in
50.8 mm
|
0.125 in
3.2 mm
|
||
| $0.2087 - $0.2864 | 1750 In stock |
0.187 in
4.7 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
| $0.7526 - $1.0325 | 7000 In stock |
0.275 in
7 mm
|
2.150 in
54.6 mm
|
0.125 in
3.2 mm
|
||
| $0.6524 - $0.8951 | 2750 In stock |
1.075 in
27.3 mm
|
2.500 in
63.5 mm
|
0.125 in
3.2 mm
|
||
| $0.7287 - $0.9996 | Request the lead time here |
1.270 in
32.3 mm
|
3.005 in
76.3 mm
|
0.093 in
2.4 mm
|
||
| $0.4871 - $0.6681 | Request the lead time here |
1.625 in
41.3 mm
|
3.005 in
76.3 mm
|
0.093 in
2.4 mm
|
||
| $0.0888 - $0.1218 | Request the lead time here |
0.948 in
24.1 mm
|
1.800 in
45.7 mm
|
0.057 in
1.4 mm
|
||
| $0.2465 - $0.3378 | 1500 In stock |
0.656 in
16.7 mm
|
1.765 in
44.8 mm
|
0.100 in
2.5 mm
|
||
| $0.4284 - $0.5874 | 4250 In stock |
1.280 in
32.5 mm
|
2.010 in
51.1 mm
|
0.135 in
3.4 mm
|
||
| $0.6221 - $0.8534 | Request the lead time here |
0.315 in
8 mm
|
2.007 in
51 mm
|
0.197 in
5 mm
|
||
| $0.7034 - $0.9647 | Request the lead time here |
1.410 in
35.8 mm
|
2.250 in
57.2 mm
|
0.130 in
3.3 mm
|
||
| $0.5625 - $0.7716 | 250 In stock |
1.275 in
32.4 mm
|
2.275 in
57.8 mm
|
0.120 in
3 mm
|
||
| $0.0978 - $0.1341 | 3500 In stock |
1.525 in
38.7 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
| $0.4632 - $0.6356 | 1000 In stock |
0.635 in
16.1 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm