Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0737 - $0.0861 10000 In stock
0.130 in
0.318 in
0.062 in
$0.3675 - $0.504 Request the lead time here
1.500 in
1.906 in
0.093 in
$0.9087 - $1.2464 4000 In stock
1.125 in
2.935 in
0.093 in
$0.512 - $0.7022 11750 In stock
2.800 in
3.016 in
0.072 in
$0.4284 - $0.5874 5000 In stock
1.028 in
1.850 in
0.120 in
$0.6104 - $0.8373 1500 In stock
1.080 in
2.000 in
0.160 in
$0.6012 - $0.8247 10500 In stock
0.630 in
2.000 in
0.125 in
$0.2087 - $0.2864 1750 In stock
0.187 in
2.000 in
0.060 in
$0.7526 - $1.0325 7000 In stock
0.275 in
2.150 in
0.125 in
$0.6524 - $0.8951 2750 In stock
1.075 in
2.500 in
0.125 in
$0.7287 - $0.9996 Request the lead time here
1.270 in
3.005 in
0.093 in
$0.4871 - $0.6681 Request the lead time here
1.625 in
3.005 in
0.093 in
$0.0888 - $0.1218 Request the lead time here
0.948 in
1.800 in
0.057 in
$0.2465 - $0.3378 1500 In stock
0.656 in
1.765 in
0.100 in
$0.4284 - $0.5874 4250 In stock
1.280 in
2.010 in
0.135 in
$0.6221 - $0.8534 Request the lead time here
0.315 in
2.007 in
0.197 in
$0.7034 - $0.9647 Request the lead time here
1.410 in
2.250 in
0.130 in
$0.5625 - $0.7716 250 In stock
1.275 in
2.275 in
0.120 in
$0.0978 - $0.1341 3500 In stock
1.525 in
2.000 in
0.060 in
$0.4632 - $0.6356 1000 In stock
0.635 in
2.000 in
0.060 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.3 mm | 0.130 in; 8.1 mm | 0.318 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10; REACHRoHSUL

17W03123

Price Range
$0.0861 - $0.0737

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.130 in
  • Outside Diameter
    0.318 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 38.1 mm | 1.500 in; Outside Diameter - 48.4 mm | 1.906 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-3/8;

17W19060

Price Range
$0.504 - $0.3675

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.500 in
  • Outside Diameter
    1.906 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 28.6 mm | 1.125 in; Outside Diameter - 74.5 mm | 2.935 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-1/8; REACHRoHS

17W29503

Price Range
$1.2464 - $0.9087

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    1.125 in
  • Outside Diameter
    2.935 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 71.1 mm | 2.800 in; Outside Diameter - 76.6 mm | 3.016 in; Thickness 1.8 mm | 0.072 in; Compatible Screw Sizes 2-3/4; REACHRoHS

17W30073

Price Range
$0.7022 - $0.512

Stock Levels
11750 In stock
Attributes
  • Inside Diameter
    2.800 in
  • Outside Diameter
    3.016 in
  • Thickness
    0.072 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 26.1 mm | 1.028 in; Outside Diameter - 47 mm | 1.850 in; Thickness 3 mm | 0.120 in; Compatible Screw Sizes #1; REACHRoHS

17W18500

Price Range
$0.5874 - $0.4284

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    1.028 in
  • Outside Diameter
    1.850 in
  • Thickness
    0.120 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 27.4 mm | 1.080 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 4.1 mm | 0.160 in; Compatible Screw Sizes #1; REACHRoHS

17W20004

Price Range
$0.8373 - $0.6104

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    1.080 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.160 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16 mm | 0.630 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 5/8; REACHRoHS

17W20006

Price Range
$0.8247 - $0.6012

Stock Levels
10500 In stock
Attributes
  • Inside Diameter
    0.630 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.7 mm | 0.187 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 8;

17W20010

Price Range
$0.2864 - $0.2087

Stock Levels
1750 In stock
Attributes
  • Inside Diameter
    0.187 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.060 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7 mm | 0.275 in; Outside Diameter - 54.6 mm | 2.150 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 12; REACHRoHS

17W20015

Price Range
$1.0325 - $0.7526

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.275 in
  • Outside Diameter
    2.150 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 27.3 mm | 1.075 in; Outside Diameter - 63.5 mm | 2.500 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #1; REACHRoHS

17W25001

Price Range
$0.8951 - $0.6524

Stock Levels
2750 In stock
Attributes
  • Inside Diameter
    1.075 in
  • Outside Diameter
    2.500 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 32.3 mm | 1.270 in; Outside Diameter - 76.3 mm | 3.005 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-1/8;

17W30000

Price Range
$0.9996 - $0.7287

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.270 in
  • Outside Diameter
    3.005 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 41.3 mm | 1.625 in; Outside Diameter - 76.3 mm | 3.005 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-1/2;

17W30093

Price Range
$0.6681 - $0.4871

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.625 in
  • Outside Diameter
    3.005 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 24.1 mm | 0.948 in; Outside Diameter - 45.7 mm | 1.800 in; Thickness 1.4 mm | 0.057 in; Compatible Screw Sizes 7/8;

17W18001

Price Range
$0.1218 - $0.0888

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.948 in
  • Outside Diameter
    1.800 in
  • Thickness
    0.057 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16.7 mm | 0.656 in; Outside Diameter - 44.8 mm | 1.765 in; Thickness 2.5 mm | 0.100 in; Compatible Screw Sizes 5/8; REACHRoHS

17W17501

Price Range
$0.3378 - $0.2465

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.656 in
  • Outside Diameter
    1.765 in
  • Thickness
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 32.5 mm | 1.280 in; Outside Diameter - 51.1 mm | 2.010 in; Thickness 3.4 mm | 0.135 in; Compatible Screw Sizes 1-1/8; REACHRoHS

17W20001

Price Range
$0.5874 - $0.4284

Stock Levels
4250 In stock
Attributes
  • Inside Diameter
    1.280 in
  • Outside Diameter
    2.010 in
  • Thickness
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8 mm | 0.315 in; Outside Diameter - 51 mm | 2.007 in; Thickness 5 mm | 0.197 in; Compatible Screw Sizes 1/4;

17W20009

Price Range
$0.8534 - $0.6221

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.315 in
  • Outside Diameter
    2.007 in
  • Thickness
    0.197 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 35.8 mm | 1.410 in; Outside Diameter - 57.2 mm | 2.250 in; Thickness 3.3 mm | 0.130 in; Compatible Screw Sizes 1-1/4; REACHRoHS

17W20014

Price Range
$0.9647 - $0.7034

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.410 in
  • Outside Diameter
    2.250 in
  • Thickness
    0.130 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 32.4 mm | 1.275 in; Outside Diameter - 57.8 mm | 2.275 in; Thickness 3 mm | 0.120 in; Compatible Screw Sizes 1-1/8; REACHRoHS

17W22800

Price Range
$0.7716 - $0.5625

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    1.275 in
  • Outside Diameter
    2.275 in
  • Thickness
    0.120 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 38.7 mm | 1.525 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 1-3/8; REACHRoHS

17W20003

Price Range
$0.1341 - $0.0978

Stock Levels
3500 In stock
Attributes
  • Inside Diameter
    1.525 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.060 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16.1 mm | 0.635 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 5/8; REACHRoHS

17W20008

Price Range
$0.6356 - $0.4632

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.635 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.060 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6