Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.3675 - $0.504 Request the lead time here
1.500 in
1.906 in
0.093 in
$0.6354 - $0.8718 3000 In stock
1.750 in
2.500 in
0.125 in
$0.4239 - $0.5811 Request the lead time here
3.030 in
3.600 in
0.075 in
$0.0209 - $0.0284 Request the lead time here
0.252 in
0.345 in
0.125 in
$0.0209 - $0.0284 Request the lead time here
0.090 in
0.372 in
0.078 in
$0.0213 - $0.0291 Request the lead time here
0.193 in
0.378 in
0.076 in
$0.0326 - $0.0447 Request the lead time here
0.375 in
0.453 in
0.062 in
$0.024 - $0.0366 18000 In stock
0.126 in
0.315 in
0.031 in
16M05011100B $0.044 - $0.0669 15000 In stock
0.209 in
0.433 in
0.039 in
$0.4658 - $0.5432 Request the lead time here
0.335 in
1.378 in
0.043 in
$0.0498 - $0.0662 9000 In stock
0.146 in
0.315 in
0.031 in
$0.0767 - $0.1169 21500 In stock
0.331 in
0.709 in
0.079 in
$0.0992 - $0.1511 500 In stock
0.413 in
0.866 in
0.098 in
$0.6089 - $0.8072 1500 In stock
2.756 in
2.933 in
0.197 in
$0.0915 - $0.1209 58000 In stock
0.209 in
0.591 in
0.055 in
$0.0489 - $0.0671 80750 In stock
0.065 in
0.179 in
0.078 in
$0.0339 - $0.0462 2000 In stock
0.145 in
0.187 in
0.050 in
$0.0222 - $0.0303 8000 In stock
0.093 in
0.187 in
0.078 in
$0.0227 - $0.0311 Request the lead time here
0.090 in
0.187 in
0.175 in
$0.0455 - $0.0623 54000 In stock
0.112 in
0.206 in
0.053 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 38.1 mm | 1.500 in; Outside Diameter - 48.4 mm | 1.906 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-3/8;

17W19060

Price Range
$0.504 - $0.3675

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.500 in
  • Outside Diameter
    1.906 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 44.5 mm | 1.750 in; Outside Diameter - 63.5 mm | 2.500 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 1-5/8; REACHRoHS

17W25003

Price Range
$0.8718 - $0.6354

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    1.750 in
  • Outside Diameter
    2.500 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 77 mm | 3.030 in; Outside Diameter - 91.4 mm | 3.600 in; Thickness 1.9 mm | 0.075 in; Compatible Screw Sizes #3; REACHRoHS

17W30300

Price Range
$0.5811 - $0.4239

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.030 in
  • Outside Diameter
    3.600 in
  • Thickness
    0.075 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 8.8 mm | 0.345 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 1/4; REACHRoHS

17W03451

Price Range
$0.0284 - $0.0209

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.345 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.3 mm | 0.090 in; Outside Diameter - 9.4 mm | 0.372 in; Thickness 2 mm | 0.078 in; Compatible Screw Sizes 12;

17W03543

Price Range
$0.0284 - $0.0209

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.090 in
  • Outside Diameter
    0.372 in
  • Thickness
    0.078 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.9 mm | 0.193 in; Outside Diameter - 9.6 mm | 0.378 in; Thickness 1.9 mm | 0.076 in; Compatible Screw Sizes #6; REACHRoHS

17W03548

Price Range
$0.0291 - $0.0213

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.193 in
  • Outside Diameter
    0.378 in
  • Thickness
    0.076 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 11.5 mm | 0.453 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 5/16;

17W04451

Price Range
$0.0447 - $0.0326

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.126 in; Outside Diameter - 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in; ; REACHRoHS

16M03080080B

Price Range
$0.0366 - $0.024

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Outside Diameter
    0.315 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 11.0 mm | 0.433 in; Thickness 1.0 mm | 0.039 in; ; REACHRoHS

16M05011100B

Price Range
$0.0669 - $0.044

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.433 in
  • Thickness
    0.039 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.5 mm | 0.335 in; Outside Diameter - 35.0 mm | 1.378 in; Thickness 1.1 mm | 0.043 in; ; REACHRoHS

16M08535110B

Price Range
$0.5432 - $0.4658

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.335 in
  • Outside Diameter
    1.378 in
  • Thickness
    0.043 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3.7 mm | 0.146 in; Outside Diameter - 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in; ; REACHRoHS

16M03580080B

Price Range
$0.0662 - $0.0498

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.146 in
  • Outside Diameter
    0.315 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter - 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in; ; REACHRoHS

16M08018200B

Price Range
$0.1169 - $0.0767

Stock Levels
21500 In stock
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.709 in
  • Thickness
    0.079 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 22.0 mm | 0.866 in; Thickness 2.5 mm | 0.098 in; ; REACHRoHS

16M10022250B

Price Range
$0.1511 - $0.0992

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.866 in
  • Thickness
    0.098 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 70.0 mm | 2.756 in; Outside Diameter - 74.5 mm | 2.933 in; Thickness 5.0 mm | 0.197 in; ; REACHRoHS

16M70074500B

Price Range
$0.8072 - $0.6089

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    2.756 in
  • Outside Diameter
    2.933 in
  • Thickness
    0.197 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 15.0 mm | 0.591 in; Thickness 1.4 mm | 0.055 in; ; DIN 34816RoHSDIN 9021REACH

17M05DIN34816B

Price Range
$0.1209 - $0.0915

Stock Levels
58000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.591 in
  • Thickness
    0.055 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 1.7 mm | 0.065 in; Outside Diameter - 4.5 mm | 0.179 in; Thickness 2 mm | 0.078 in; Compatible Screw Sizes #6; REACHRoHS

17W01791

Price Range
$0.0671 - $0.0489

Stock Levels
80750 In stock
Attributes
  • Inside Diameter
    0.065 in
  • Outside Diameter
    0.179 in
  • Thickness
    0.078 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.7 mm | 0.145 in; Outside Diameter - 4.7 mm | 0.187 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes 4;

17W01806

Price Range
$0.0462 - $0.0339

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.145 in
  • Outside Diameter
    0.187 in
  • Thickness
    0.050 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.4 mm | 0.093 in; Outside Diameter - 4.7 mm | 0.187 in; Thickness 2 mm | 0.078 in; Compatible Screw Sizes 10;

17W01816

Price Range
$0.0303 - $0.0222

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.093 in
  • Outside Diameter
    0.187 in
  • Thickness
    0.078 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.3 mm | 0.090 in; Outside Diameter - 4.7 mm | 0.187 in; Thickness 4.4 mm | 0.175 in; Compatible Screw Sizes 10;

17W01876

Price Range
$0.0311 - $0.0227

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.090 in
  • Outside Diameter
    0.187 in
  • Thickness
    0.175 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.8 mm | 0.112 in; Outside Diameter - 5.2 mm | 0.206 in; Thickness 1.3 mm | 0.053 in; Compatible Screw Sizes #10; REACHRoHS

17W01906

Price Range
$0.0623 - $0.0455

Stock Levels
54000 In stock
Attributes
  • Inside Diameter
    0.112 in
  • Outside Diameter
    0.206 in
  • Thickness
    0.053 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6