Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3047 - $0.4176 | Request the lead time here |
0.250 in
6.4 mm
|
1.375 in
34.9 mm
|
0.064 in
1.6 mm
|
||
| $0.4793 - $0.6575 | 1000 In stock |
0.504 in
12.8 mm
|
1.969 in
50 mm
|
0.125 in
3.2 mm
|
||
| $0.4043 - $0.5544 | Request the lead time here |
1.500 in
38.1 mm
|
1.906 in
48.4 mm
|
0.093 in
2.4 mm
|
||
| $0.0912 - $0.125 | 5000 In stock |
0.276 in
7 mm
|
0.787 in
20 mm
|
0.197 in
5 mm
|
||
| $0.1172 - $0.1605 | Request the lead time here |
0.510 in
13 mm
|
0.805 in
20.4 mm
|
0.220 in
5.6 mm
|
||
| $0.0492 - $0.0677 | Request the lead time here |
0.421 in
10.7 mm
|
0.687 in
17.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0404 - $0.0552 | 13000 In stock |
0.187 in
4.7 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
| $0.0519 - $0.0708 | Request the lead time here |
0.531 in
13.5 mm
|
0.700 in
17.8 mm
|
0.093 in
2.4 mm
|
||
| $0.0378 - $0.0467 | Request the lead time here |
0.548 in
13.9 mm
|
0.700 in
17.8 mm
|
0.080 in
2 mm
|
||
| $0.032 - $0.044 | Request the lead time here |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.093 in
2.4 mm
|
||
| $0.0357 - $0.0491 | Request the lead time here |
0.287 in
7.3 mm
|
0.492 in
12.5 mm
|
0.197 in
5 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
0.516 in
13.1 mm
|
0.740 in
18.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0413 - $0.0566 | Request the lead time here |
0.481 in
12.2 mm
|
0.554 in
14.1 mm
|
0.030 in
0.8 mm
|
||
| $0.0735 - $0.101 | Request the lead time here |
0.531 in
13.5 mm
|
0.740 in
18.8 mm
|
0.187 in
4.7 mm
|
||
| $0.0875 - $0.1196 | Request the lead time here |
0.385 in
9.8 mm
|
0.885 in
22.5 mm
|
0.062 in
1.6 mm
|
||
| $0.1019 - $0.14 | Request the lead time here |
0.579 in
14.7 mm
|
0.900 in
22.9 mm
|
0.075 in
1.9 mm
|
||
| $0.1004 - $0.1377 | Request the lead time here |
0.705 in
17.9 mm
|
0.926 in
23.5 mm
|
0.124 in
3.1 mm
|
||
| $0.0621 - $0.0852 | Request the lead time here |
0.437 in
11.1 mm
|
0.750 in
19.1 mm
|
0.036 in
0.9 mm
|
||
| $0.0824 - $0.1127 | Request the lead time here |
0.318 in
8.1 mm
|
0.755 in
19.2 mm
|
0.100 in
2.5 mm
|
||
| $0.0992 - $0.1361 | Request the lead time here |
0.328 in
8.3 mm
|
0.590 in
15 mm
|
0.147 in
3.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue