Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0375 - $0.0516 Request the lead time here
0.190 in
0.434 in
0.125 in
$0.0836 - $0.1146 Request the lead time here
0.240 in
0.350 in
0.040 in
$0.0368 - $0.0506 119000 In stock
0.169 in
0.354 in
0.031 in
$0.0348 - $0.0477 13000 In stock
0.138 in
0.310 in
0.030 in
$0.0351 - $0.048 1000 In stock
0.144 in
0.307 in
0.059 in
$0.0332 - $0.0456 Request the lead time here
0.218 in
0.438 in
0.156 in
$0.0425 - $0.0581 Request the lead time here
0.195 in
0.437 in
0.040 in
$0.0257 - $0.0353 Request the lead time here
0.296 in
0.436 in
0.156 in
$0.0287 - $0.0395 9000 In stock
0.187 in
0.440 in
0.093 in
$0.0458 - $0.0627 1000 In stock
0.220 in
0.438 in
0.313 in
$0.0566 - $0.0774 Request the lead time here
0.220 in
0.438 in
0.500 in
$0.05 - $0.0686 3000 In stock
0.204 in
0.460 in
0.031 in
$0.0344 - $0.0456 380000 In stock
0.106 in
0.22 in
0.031 in
$0.0336 - $0.0509 125000 In stock
0.169 in
0.354 in
0.031 in
$0.3726 - $0.494 1000 In stock
0.335 in
1.378 in
0.043 in
$0.4919 - $0.6518 1000 In stock
0.528 in
1.323 in
0.122 in
$0.0746 - $0.0986 7000 In stock
0.169 in
0.472 in
0.043 in
$0.1209 - $0.1607 9000 In stock
0.252 in
0.709 in
0.071 in
$0.3557 - $0.4715 1000 In stock
0.413 in
1.181 in
0.106 in
$0.6707 - $0.8889 1000 In stock
0.669 in
1.969 in
0.13 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.8 mm | 0.190 in; Outside Diameter - 11 mm | 0.434 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 5/16;

17W03412

Price Range
$0.0516 - $0.0375

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.190 in
  • Outside Diameter
    0.434 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.1 mm | 0.240 in; Outside Diameter - 8.9 mm | 0.350 in; Thickness 1 mm | 0.040 in; Compatible Screw Sizes 1/4; REACHRoHS

17W03501

Price Range
$0.1146 - $0.0836

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.240 in
  • Outside Diameter
    0.350 in
  • Thickness
    0.040 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter - 9 mm | 0.354 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes 5/16; REACHRoHS

17W03540

Price Range
$0.0506 - $0.0368

Stock Levels
119000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.354 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.5 mm | 0.138 in; Outside Diameter - 7.9 mm | 0.310 in; Thickness 0.8 mm | 0.030 in; Compatible Screw Sizes #10; REACHRoHS

17W02952

Price Range
$0.0477 - $0.0348

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.138 in
  • Outside Diameter
    0.310 in
  • Thickness
    0.030 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.7 mm | 0.144 in; Outside Diameter - 7.8 mm | 0.307 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes 1/4;

17W03071

Price Range
$0.048 - $0.0351

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.144 in
  • Outside Diameter
    0.307 in
  • Thickness
    0.059 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.5 mm | 0.218 in; Outside Diameter - 11.1 mm | 0.438 in; Thickness 4 mm | 0.156 in; Compatible Screw Sizes 3/8; REACHRoHS

17W04353

Price Range
$0.0456 - $0.0332

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.218 in
  • Outside Diameter
    0.438 in
  • Thickness
    0.156 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5 mm | 0.195 in; Outside Diameter - 11.1 mm | 0.437 in; Thickness 1 mm | 0.040 in; Compatible Screw Sizes 1/2;

17W04377

Price Range
$0.0581 - $0.0425

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.195 in
  • Outside Diameter
    0.437 in
  • Thickness
    0.040 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.5 mm | 0.296 in; Outside Diameter - 11.1 mm | 0.436 in; Thickness 4 mm | 0.156 in; Compatible Screw Sizes 3/8;

17W04381

Price Range
$0.0353 - $0.0257

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.296 in
  • Outside Diameter
    0.436 in
  • Thickness
    0.156 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.7 mm | 0.187 in; Outside Diameter - 11.2 mm | 0.440 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 3/8; REACHRoHS

17W04402

Price Range
$0.0395 - $0.0287

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.187 in
  • Outside Diameter
    0.440 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.6 mm | 0.220 in; Outside Diameter - 11.1 mm | 0.437 in; Thickness 7.9 mm | 0.312 in; Compatible Screw Sizes 12; REACHRoHS

17W04431

Price Range
$0.0627 - $0.0458

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.220 in
  • Outside Diameter
    0.438 in
  • Thickness
    0.313 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.6 mm | 0.220 in; Outside Diameter - 11.1 mm | 0.438 in; Thickness 12.7 mm | 0.500 in; Compatible Screw Sizes 6;

17W04453

Price Range
$0.0774 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.220 in
  • Outside Diameter
    0.438 in
  • Thickness
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.2 mm | 0.204 in; Outside Diameter - 11.7 mm | 0.460 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes #10; REACHRoHS

17W04601

Price Range
$0.0686 - $0.05

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.204 in
  • Outside Diameter
    0.460 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 2.7 mm | 0.106 in; Outside Diameter - 5.6 mm | 0.22 in; Thickness 0.8 mm | 0.031 in; ; REACHRoHS

16M02556080B

Price Range
$0.0456 - $0.0344

Stock Levels
380000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.22 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter - 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in; ; REACHRoHS

16M04090080B

Price Range
$0.0509 - $0.0336

Stock Levels
125000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.354 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.5 mm | 0.335 in; Outside Diameter - 35.0 mm | 1.378 in; Thickness 1.1 mm | 0.043 in; ; REACHRoHS

16M08535110

Price Range
$0.494 - $0.3726

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.335 in
  • Outside Diameter
    1.378 in
  • Thickness
    0.043 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 13.4 mm | 0.528 in; Outside Diameter - 33.6 mm | 1.323 in; Thickness 3.1 mm | 0.122 in; ; REACHRoHS

16M12034250B

Price Range
$0.6518 - $0.4919

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.528 in
  • Outside Diameter
    1.323 in
  • Thickness
    0.122 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter - 12.0 mm | 0.472 in; Thickness 1.1 mm | 0.043 in; ; DIN 34816RoHSDIN 9021REACH

17M04DIN34816B

Price Range
$0.0986 - $0.0746

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.043 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 18.0 mm | 0.709 in; Thickness 1.8 mm | 0.071 in; ; DIN 34816RoHSDIN 9021REACH

17M06DIN34816B

Price Range
$0.1607 - $0.1209

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.709 in
  • Thickness
    0.071 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 30.0 mm | 1.181 in; Thickness 2.7 mm | 0.106 in; ; DIN 34816RoHSDIN 9021REACH

17M10DIN34816B

Price Range
$0.4715 - $0.3557

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    1.181 in
  • Thickness
    0.106 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 17.0 mm | 0.669 in; Outside Diameter - 50.0 mm | 1.969 in; Thickness 3.3 mm | 0.13 in; ; DIN 34816RoHSDIN 9021REACH

17M16DIN34816

Price Range
$0.8889 - $0.6707

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.669 in
  • Outside Diameter
    1.969 in
  • Thickness
    0.13 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6