Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1082 - $0.1484 | Request the lead time here |
0.327 in
8.3 mm
|
0.630 in
16 mm
|
0.071 in
1.8 mm
|
||
| $0.0524 - $0.0717 | Request the lead time here |
0.317 in
8.1 mm
|
0.750 in
19.1 mm
|
0.040 in
1 mm
|
||
| $0.7922 - $1.0868 | Request the lead time here |
0.250 in
6.4 mm
|
1.375 in
34.9 mm
|
0.750 in
19.1 mm
|
||
| $0.0383 - $0.0525 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.100 in
2.5 mm
|
||
| $0.0671 - $0.0924 | Request the lead time here |
0.276 in
7 mm
|
0.433 in
11 mm
|
0.054 in
1.4 mm
|
||
| $0.0381 - $0.0522 | 24000 In stock |
0.321 in
8.2 mm
|
0.497 in
12.6 mm
|
0.060 in
1.5 mm
|
||
| $0.0435 - $0.0507 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.147 in
3.7 mm
|
||
| $0.9087 - $1.2464 | 4000 In stock |
1.125 in
28.6 mm
|
2.935 in
74.5 mm
|
0.093 in
2.4 mm
|
||
| $0.512 - $0.7022 | 7750 In stock |
2.800 in
71.1 mm
|
3.016 in
76.6 mm
|
0.072 in
1.8 mm
|
||
| $0.2465 - $0.3378 | 1500 In stock |
0.656 in
16.7 mm
|
1.765 in
44.8 mm
|
0.100 in
2.5 mm
|
||
| $0.4284 - $0.5874 | 4250 In stock |
1.280 in
32.5 mm
|
2.010 in
51.1 mm
|
0.135 in
3.4 mm
|
||
| $0.2007 - $0.2754 | 7000 In stock |
0.390 in
9.9 mm
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
||
| 17W20012 | $0.3552 - $0.4874 | 8000 In stock |
1.525 in
38.7 mm
|
1.985 in
50.4 mm
|
0.125 in
3.2 mm
|
|
| $0.7287 - $0.9996 | 31500 In stock |
0.805 in
20.4 mm
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
||
| $0.4395 - $0.6029 | Request the lead time here |
0.800 in
20.3 mm
|
2.500 in
63.5 mm
|
0.063 in
1.6 mm
|
||
| $0.4871 - $0.6681 | Request the lead time here |
1.625 in
41.3 mm
|
3.005 in
76.3 mm
|
0.093 in
2.4 mm
|
||
| $0.3299 - $0.4526 | 11000 In stock |
2.800 in
71.1 mm
|
3.016 in
76.6 mm
|
0.122 in
3.1 mm
|
||
| $0.4239 - $0.5811 | Request the lead time here |
3.030 in
77 mm
|
3.600 in
91.4 mm
|
0.075 in
1.9 mm
|
||
| $0.4284 - $0.5874 | 5000 In stock |
1.028 in
26.1 mm
|
1.850 in
47 mm
|
0.120 in
3 mm
|
||
| $0.6104 - $0.8373 | Request the lead time here |
1.080 in
27.4 mm
|
2.000 in
50.8 mm
|
0.160 in
4.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue