Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0276 - $0.0374 Request the lead time here
0.140 in
0.500 in
0.043 in
$0.1358 - $0.1862 Request the lead time here
0.416 in
0.995 in
0.060 in
$0.1109 - $0.1521 Request the lead time here
0.750 in
1.000 in
0.125 in
$0.0356 - $0.0489 Request the lead time here
0.255 in
0.382 in
0.195 in
$0.0563 - $0.0696 Request the lead time here
0.463 in
0.713 in
0.065 in
$0.0945 - $0.1298 Request the lead time here
0.266 in
0.731 in
0.118 in
$0.0413 - $0.0566 Request the lead time here
0.265 in
0.560 in
0.030 in
$0.2867 - $0.3932 Request the lead time here
0.510 in
1.000 in
0.062 in
$0.1571 - $0.2153 Request the lead time here
0.636 in
1.000 in
0.094 in
$0.2778 - $0.3812 Request the lead time here
0.413 in
1.181 in
0.098 in
$0.1767 - $0.2423 Request the lead time here
0.156 in
1.125 in
0.250 in
$0.0515 - $0.0704 Request the lead time here
0.406 in
0.750 in
0.060 in
$0.0539 - $0.074 Request the lead time here
0.150 in
0.750 in
0.055 in
$0.1773 - $0.2433 Request the lead time here
0.755 in
0.962 in
0.101 in
$0.0686 - $0.0941 Request the lead time here
0.380 in
0.750 in
0.187 in
$0.0489 - $0.0669 Request the lead time here
0.380 in
0.615 in
0.122 in
$0.0903 - $0.1241 Request the lead time here
0.296 in
0.750 in
0.032 in
$0.0539 - $0.074 Request the lead time here
0.422 in
0.625 in
0.203 in
$0.0258 - $0.0353 Request the lead time here
0.136 in
0.490 in
0.055 in
$0.0618 - $0.0846 Request the lead time here
0.437 in
0.625 in
0.250 in
  • of 105
Flat Washer 0.140 in 0.500 in 0.043 in Black Nylon 6/6

17W05025B

Price Range
$0.0374 - $0.0276

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.140 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.043 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.416 in 0.995 in 0.060 in Black Nylon 6/6

17W09852B

Price Range
$0.1862 - $0.1358

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.416 in
  • Outside Diameter
    0.995 in
  • Thickness
    0.060 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.750 in 1.000 in 0.125 in Black Nylon 6/6

17W09907B

Price Range
$0.1521 - $0.1109

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.750 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.255 in 0.382 in 0.195 in Black Nylon 6/6

17W03820B

Price Range
$0.0489 - $0.0356

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.255 in
  • Outside Diameter
    0.382 in
  • Thickness
    0.195 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.463 in 0.713 in 0.065 in Black Nylon 6/6

17W07130B

Price Range
$0.0696 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.463 in
  • Outside Diameter
    0.713 in
  • Thickness
    0.065 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.266 in 0.731 in 0.118 in Black Nylon 6/6

17W07302B

Price Range
$0.1298 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.266 in
  • Outside Diameter
    0.731 in
  • Thickness
    0.118 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.265 in 0.560 in 0.030 in Black Nylon 6/6

17W05601B

Price Range
$0.0566 - $0.0413

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.265 in
  • Outside Diameter
    0.560 in
  • Thickness
    0.030 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.510 in 1.000 in 0.062 in Black Nylon 6/6

17W10032B

Price Range
$0.3932 - $0.2867

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.510 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.636 in 1.000 in 0.094 in Black Nylon 6/6

17W10044B

Price Range
$0.2153 - $0.1571

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.636 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.094 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.413 in 1.181 in 0.098 in Black Nylon 6/6

17W11001B

Price Range
$0.3812 - $0.2778

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    1.181 in
  • Thickness
    0.098 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.156 in 1.125 in 0.250 in Black Nylon 6/6

17W11004B

Price Range
$0.2423 - $0.1767

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.406 in 0.750 in 0.060 in Black Nylon 6/6

17W07522B

Price Range
$0.0704 - $0.0515

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.406 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.060 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.150 in 0.750 in 0.055 in Black Nylon 6/6

17W07532B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.150 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.055 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.755 in 0.962 in 0.101 in Black Nylon 6/6

17W07539B

Price Range
$0.2433 - $0.1773

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.755 in
  • Outside Diameter
    0.962 in
  • Thickness
    0.101 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.380 in 0.750 in 0.187 in Black Nylon 6/6

17W07559B

Price Range
$0.0941 - $0.0686

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.187 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.380 in 0.615 in 0.122 in Black Nylon 6/6

17W06155B

Price Range
$0.0669 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    0.615 in
  • Thickness
    0.122 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.296 in 0.750 in 0.032 in Black Nylon 6/6

17W07716B

Price Range
$0.1241 - $0.0903

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.296 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.032 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.422 in 0.625 in 0.203 in Black Nylon 6/6

17W06265B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.422 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.203 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.136 in 0.490 in 0.055 in Black Nylon 6/6

17W04900B

Price Range
$0.0353 - $0.0258

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.136 in
  • Outside Diameter
    0.490 in
  • Thickness
    0.055 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.437 in 0.625 in 0.250 in Black Nylon 6/6

17W06268B

Price Range
$0.0846 - $0.0618

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.437 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6