Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.1082 - $0.1484 Request the lead time here
M6 x 1.0
1.335 in
1.181 in
$0.0596 - $0.0818 Request the lead time here
M4 x 0.7
0.417 in
0.315 in
$0.105 - $0.1437 Request the lead time here
M6 x 1.0
0.783 in
0.63 in
$0.2594 - $0.3557 Request the lead time here
M10 x 1.5
1.22 in
0.984 in
$0.06 - $0.0822 Request the lead time here
M4 x 0.7
0.496 in
0.394 in
$0.254 - $0.3485 Request the lead time here
M6 x 1.0
2.909 in
2.756 in
$0.0542 - $0.0744 Request the lead time here
M2 x 0.4
0.287 in
0.236 in
$0.1116 - $0.1529 Request the lead time here
M6 x 1.0
1.925 in
1.772 in
$0.0624 - $0.0854 Request the lead time here
M3.5 x 0.6
1.472 in
1.378 in
$0.0567 - $0.0777 Request the lead time here
M3 x 0.5
0.866 in
0.787 in
$0.0542 - $0.0744 1000 In stock
M3 x 0.5
0.315 in
0.236 in
$0.0698 - $0.0957 Request the lead time here
M5 x 0.8
1.705 in
1.575 in
$0.0567 - $0.0777 Request the lead time here
M2.5 x 0.45
0.85 in
0.787 in
$0.0764 - $0.1047 26000 In stock
M6 x 1.0
0.35 in
0.197 in
$0.0594 - $0.0816 Request the lead time here
M4 x 0.7
0.339 in
0.236 in
$0.0627 - $0.0858 Request the lead time here
M3 x 0.5
1.732 in
1.654 in
$0.3255 - $0.4467 Request the lead time here
M10 x 1.5
0.866 in
0.63 in
$0.0666 - $0.0915 Request the lead time here
M5 x 0.8
0.76 in
0.63 in
$0.0564 - $0.0771 Request the lead time here
M2.5 x 0.45
0.693 in
0.63 in
$0.0564 - $0.0771 Request the lead time here
M3.5 x 0.6
0.291 in
0.197 in
  • of 10
Machine Screw Slotted Drive M6 x 1.0 30.0 mm Nylon 6/6 Black

50M060100D030B

Price Range
$0.1484 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.181 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 8.0 mm Nylon 6/6 Black

50M040070D008B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.315 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 16.0 mm Nylon 6/6 Black

50M060100D016B

Price Range
$0.1437 - $0.105

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.63 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 25.0 mm Nylon 6/6 Black

50M100150D025B

Price Range
$0.3557 - $0.2594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 10.0 mm Nylon 6/6 Black

50M040070D010B

Price Range
$0.0822 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 70.0 mm Nylon 6/6 Black

50M060100D070B

Price Range
$0.3485 - $0.254

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.756 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 6.0 mm Nylon 6/6 Black

50M020040D006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.236 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 45.0 mm Nylon 6/6 Black

50M060100D045B

Price Range
$0.1529 - $0.1116

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.772 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 35.0 mm Nylon 6/6 Black

50M035060D035B

Price Range
$0.0854 - $0.0624

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Black

50M030050D020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 6.0 mm Nylon 6/6 Black

50M030050D006B

Price Range
$0.0744 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.236 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 40.0 mm Nylon 6/6 Black

50M050080D040B

Price Range
$0.0957 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 20.0 mm Nylon 6/6 Black

50M025045D020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 5.0 mm Nylon 6/6 Black

50M060100D005B

Price Range
$0.1047 - $0.0764

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.197 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Black

50M040070D006B

Price Range
$0.0816 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 42.0 mm Nylon 6/6 Black

50M030050D042B

Price Range
$0.0858 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 16.0 mm Nylon 6/6 Black

50M100150D016B

Price Range
$0.4467 - $0.3255

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 16.0 mm Nylon 6/6 Black

50M050080D016B

Price Range
$0.0915 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 16.0 mm Nylon 6/6 Black

50M025045D016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 5.0 mm Nylon 6/6 Black

50M035060D005B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.197 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black