Quantity | Unit price |
---|---|
500 - 999 | $0.1434 |
1000 - 4999 | $0.1292 |
5000 - 9999 | $0.1163 |
10000 + | $0.1046 |
Head Diameter | 0.394 in |
---|---|
Head Diameter | 10.0 mm |
Head Height | 3.9 mm |
Head Height | 0.154 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M6 X 1.0 |
Colour | Black |
Drive Type | Slotted Drive |
Head Type | Cheese Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue