Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.054 - $0.0741 Request the lead time here
M2 x 0.4
0.248 in
0.197 in
$0.0582 - $0.08 Request the lead time here
M3.5 x 0.6
0.567 in
0.472 in
$0.0542 - $0.0744 Request the lead time here
M2.5 x 0.45
0.299 in
0.236 in
$0.0594 - $0.0816 Request the lead time here
M4 x 0.7
0.339 in
0.236 in
$0.3255 - $0.4467 Request the lead time here
M10 x 1.5
0.866 in
0.63 in
$0.0666 - $0.0915 Request the lead time here
M5 x 0.8
0.76 in
0.63 in
$0.0671 - $0.0924 Request the lead time here
M5 x 0.8
0.917 in
0.787 in
$0.428 - $0.5871 Request the lead time here
M10 x 1.5
2.205 in
1.969 in
$0.0539 - $0.074 Request the lead time here
M3 x 0.5
0.236 in
0.157 in
$0.0771 - $0.1058 Request the lead time here
M6 x 1.0
0.626 in
0.472 in
$0.0627 - $0.0858 Request the lead time here
M3 x 0.5
1.732 in
1.654 in
$0.0564 - $0.0771 Request the lead time here
M2.5 x 0.45
0.693 in
0.63 in
$0.0827 - $0.1134 Request the lead time here
M4 x 0.7
0.89 in
0.787 in
$0.0564 - $0.0771 Request the lead time here
M3.5 x 0.6
0.291 in
0.197 in
$0.0875 - $0.1197 Request the lead time here
M4 x 0.7
1.677 in
1.575 in
$0.0653 - $0.0896 Request the lead time here
M5 x 0.8
0.445 in
0.315 in
$0.0588 - $0.0807 Request the lead time here
M3.5 x 0.6
0.724 in
0.63 in
$0.0578 - $0.0792 Request the lead time here
M3 x 0.5
1.26 in
1.181 in
$0.1068 - $0.1466 Request the lead time here
M6 x 1.0
1.138 in
0.984 in
$0.0915 - $0.1256 Request the lead time here
M5 x 0.8
1.114 in
0.984 in
  • of 10
Machine Screw Slotted Drive M2 x 0.4 5.0 mm Nylon 6/6 Black

50M020040D005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 12.0 mm Nylon 6/6 Black

50M035060D012B

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 6.0 mm Nylon 6/6 Black

50M025045D006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.236 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Black

50M040070D006B

Price Range
$0.0816 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 16.0 mm Nylon 6/6 Black

50M100150D016B

Price Range
$0.4467 - $0.3255

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 16.0 mm Nylon 6/6 Black

50M050080D016B

Price Range
$0.0915 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 20.0 mm Nylon 6/6 Black

50M050080D020B

Price Range
$0.0924 - $0.0671

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.787 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 50.0 mm Nylon 6/6 Black

50M100150D050B

Price Range
$0.5871 - $0.428

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    1.969 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Black

50M030050D004B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 12.0 mm Nylon 6/6 Black

50M060100D012B

Price Range
$0.1058 - $0.0771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.472 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 42.0 mm Nylon 6/6 Black

50M030050D042B

Price Range
$0.0858 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 16.0 mm Nylon 6/6 Black

50M025045D016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Black

50M040070D020B

Price Range
$0.1134 - $0.0827

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 5.0 mm Nylon 6/6 Black

50M035060D005B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.197 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6 Black

50M040070D040B

Price Range
$0.1197 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Black

50M050080D008B

Price Range
$0.0896 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 16.0 mm Nylon 6/6 Black

50M035060D016B

Price Range
$0.0807 - $0.0588

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 30.0 mm Nylon 6/6 Black

50M030050D030B

Price Range
$0.0792 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 25.0 mm Nylon 6/6 Black

50M060100D025B

Price Range
$0.1466 - $0.1068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.984 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 25.0 mm Nylon 6/6 Black

50M050080D025B

Price Range
$0.1256 - $0.0915

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black