Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.053 - $0.0728 | 19000 In stock |
M4 x 0.7
|
|
0.472 in
12.0 mm
|
||
| $0.0522 - $0.0717 | 13000 In stock |
M4 x 0.7
|
|
0.236 in
6.0 mm
|
||
| $0.2279 - $0.3125 | 15000 In stock |
M10 x 1.5
|
|
0.984 in
25.0 mm
|
||
| $0.0486 - $0.0666 | 2000 In stock |
M3 x 0.5
|
|
0.394 in
10.0 mm
|
||
| $0.0498 - $0.0683 | 10000 In stock |
M3 x 0.5
|
|
0.787 in
20.0 mm
|
||
| $0.0804 - $0.1103 | 39500 In stock |
M5 x 0.8
|
|
0.984 in
25.0 mm
|
||
| $0.2727 - $0.3741 | 8000 In stock |
M8 x 1.25
|
|
0.984 in
25.0 mm
|
||
| $0.0495 - $0.0678 | Request the lead time here |
M2.5 x 0.45
|
|
0.63 in
16.0 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
M3.5 x 0.6
|
|
0.394 in
10.0 mm
|
||
| $0.0476 - $0.0653 | 48000 In stock |
M3 x 0.5
|
|
0.236 in
6.0 mm
|
||
| $0.0476 - $0.0653 | 47000 In stock |
M2.5 x 0.45
|
|
0.236 in
6.0 mm
|
||
| $0.0491 - $0.0672 | 18000 In stock |
M3 x 0.5
|
|
0.472 in
12.0 mm
|
||
| $0.048 - $0.066 | 9000 In stock |
M3 x 0.5
|
|
0.315 in
8.0 mm
|
||
| $0.0495 - $0.0678 | Request the lead time here |
M3 x 0.5
|
|
0.63 in
16.0 mm
|
||
| $0.0527 - $0.0722 | 11000 In stock |
M4 x 0.7
|
|
0.394 in
10.0 mm
|
||
| $0.0555 - $0.0761 | Request the lead time here |
M4 x 0.7
|
|
1.181 in
30.0 mm
|
||
| $0.0585 - $0.0804 | Request the lead time here |
M5 x 0.8
|
|
0.63 in
16.0 mm
|
||
| $0.0951 - $0.1304 | 3500 In stock |
M6 x 1.0
|
|
1.181 in
30.0 mm
|
||
| $0.30 - $0.4115 | Request the lead time here |
M8 x 1.25
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
| $0.4385 - $0.6014 | Request the lead time here |
M10 x 1.5
|
2.598 in
66.0 mm
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue