Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0521 - $0.0713 | 70000 In stock |
M2
|
1.035 in
26.3 mm
|
0.984 in
25.0 mm
|
||
| $0.0516 - $0.0707 | 47000 In stock |
M2
|
0.839 in
21.3 mm
|
0.787 in
20.0 mm
|
||
| $0.057 - $0.078 | Request the lead time here |
M3
|
1.748 in
44.4 mm
|
1.654 in
42.0 mm
|
||
| $0.3105 - $0.4259 | Request the lead time here |
M8 x 1.25
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
| $0.365 - $0.5006 | Request the lead time here |
M10 x 1.5
|
1.417 in
36.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0632 - $0.0867 | Request the lead time here |
M4 x 0.7
|
1.283 in
32.6 mm
|
1.181 in
30.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
|
1.378 in
35.0 mm
|
||
| $0.0788 - $0.108 | 3500 In stock |
M4 x 0.7
|
|
1.378 in
35.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
|
0.315 in
8.0 mm
|
||
| $0.0542 - $0.0746 | 26000 In stock |
M3.5 x 0.6
|
|
0.984 in
25.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M4 x 0.7
|
|
0.984 in
25.0 mm
|
||
| $0.0593 - $0.0815 | Request the lead time here |
M5 x 0.8
|
|
0.315 in
8.0 mm
|
||
| $0.0851 - $0.1167 | 1000 In stock |
M5 x 0.8
|
|
1.378 in
35.0 mm
|
||
| $0.0945 - $0.1296 | 1500 In stock |
M6 x 1.0
|
|
0.394 in
10.0 mm
|
||
| $0.0746 - $0.1022 | 3000 In stock |
M6 x 1.0
|
|
1.575 in
40.0 mm
|
||
| $0.2213 - $0.3035 | Request the lead time here |
M6 x 1.0
|
|
2.559 in
65.0 mm
|
||
| $0.2828 - $0.3878 | 12000 In stock |
M8 x 1.25
|
|
1.181 in
30.0 mm
|
||
| $0.0408 - $0.056 | Request the lead time here |
M3 x 0.5
|
|
0.551 in
14.0 mm
|
||
| $0.4125 - $0.566 | Request the lead time here |
M10 x 1.5
|
|
2.362 in
60.0 mm
|
||
| $0.053 - $0.0725 | 21000 In stock |
M3.5 x 0.6
|
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue