Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.3366 - $0.4617 | Request the lead time here |
M10 x 1.5
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2.5 x 0.45
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0764 - $0.1047 | 26000 In stock |
M6 x 1.0
|
0.35 in
8.9 mm
|
0.197 in
5.0 mm
|
||
| $0.0596 - $0.0819 | Request the lead time here |
M3.5 x 0.6
|
1.079 in
27.4 mm
|
0.984 in
25.0 mm
|
||
| $0.104 - $0.1425 | Request the lead time here |
M6 x 1.0
|
0.547 in
13.9 mm
|
0.394 in
10.0 mm
|
||
| $0.311 - $0.4265 | Request the lead time here |
M8 x 1.25
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0648 - $0.089 | Request the lead time here |
M5 x 0.8
|
0.366 in
9.3 mm
|
0.236 in
6.0 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
M6 x 1.0
|
0.941 in
23.9 mm
|
0.787 in
20.0 mm
|
||
| $0.3087 - $0.4233 | Request the lead time here |
M8 x 1.25
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M2.5 x 0.45
|
0.26 in
6.6 mm
|
0.197 in
5.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M2.5 x 0.45
|
0.85 in
21.6 mm
|
0.787 in
20.0 mm
|
||
| $0.041 - $0.0564 | Request the lead time here |
M4 x 0.7
|
0.26 in
6.6 mm
|
0.157 in
4.0 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
M3.5 x 0.6
|
0.488 in
12.4 mm
|
0.394 in
10.0 mm
|
||
| $0.0867 - $0.119 | Request the lead time here |
M4 x 0.7
|
1.48 in
37.6 mm
|
1.378 in
35.0 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M2.5 x 0.45
|
0.457 in
11.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2 x 0.4
|
0.681 in
17.3 mm
|
0.63 in
16.0 mm
|
||
| $0.0542 - $0.0744 | 1000 In stock |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0582 - $0.08 | Request the lead time here |
M3.5 x 0.6
|
0.567 in
14.4 mm
|
0.472 in
12.0 mm
|
||
| $0.0698 - $0.0957 | Request the lead time here |
M5 x 0.8
|
1.705 in
43.3 mm
|
1.575 in
40.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M2 x 0.4
|
0.248 in
6.3 mm
|
0.197 in
5.0 mm