Quantity | Unit price |
---|---|
500 - 999 | $0.4091 |
1000 - 4999 | $0.3683 |
5000 - 9999 | $0.3314 |
10000 + | $0.2982 |
Head Diameter | 0.512 in |
---|---|
Head Diameter | 13.0 mm |
Head Height | 0.197 in |
Head Height | 5.0 mm |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Thread Size | M8 X 1.25 |
Colour | Black |
Drive Type | Slotted Drive |
Head Type | Cheese Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue