Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0572 - $0.0785 Request the lead time here
M3.5 x 0.6
0.882 in
0.787 in
$0.4301 - $0.5898 Request the lead time here
M8 x 1.25
2.953 in
2.756 in
$0.0582 - $0.08 Request the lead time here
M4 x 0.7
0.575 in
0.472 in
$0.0539 - $0.074 Request the lead time here
M2 x 0.4
0.524 in
0.472 in
$0.2913 - $0.3996 Request the lead time here
M8 x 1.25
0.591 in
0.394 in
$0.3189 - $0.4374 Request the lead time here
M8 x 1.25
2.165 in
1.969 in
$0.0899 - $0.1235 Request the lead time here
M5 x 0.8
1.311 in
1.181 in
$0.0593 - $0.0813 Request the lead time here
M4 x 0.7
1.087 in
0.984 in
$0.0554 - $0.0758 Request the lead time here
M3.5 x 0.6
0.409 in
0.315 in
$0.30 - $0.4115 Request the lead time here
M8 x 1.25
1.181 in
0.984 in
$0.3527 - $0.4836 Request the lead time here
M10 x 1.5
1.417 in
1.181 in
$0.0611 - $0.0837 Request the lead time here
M4 x 0.7
1.283 in
1.181 in
$0.1005 - $0.1377 Request the lead time here
M6 x 1.0
0.547 in
0.394 in
$0.0396 - $0.0545 Request the lead time here
M4 x 0.7
0.26 in
0.157 in
$0.0558 - $0.0765 Request the lead time here
M3.5 x 0.6
0.488 in
0.394 in
$0.0738 - $0.1011 26000 In stock
M6 x 1.0
0.35 in
0.197 in
$0.2982 - $0.4091 Request the lead time here
M8 x 1.25
0.984 in
0.787 in
$0.0534 - $0.0732 Request the lead time here
M2.5 x 0.45
0.457 in
0.394 in
$0.0837 - $0.1149 Request the lead time here
M4 x 0.7
1.48 in
1.378 in
$0.0545 - $0.0746 Request the lead time here
M2 x 0.4
0.681 in
0.63 in
  • of 10
Machine Screw Slotted Drive M3.5 x 0.6 20.0 mm Nylon 6/6 Black

50M035060D020B

Price Range
$0.0785 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 70.0 mm Nylon 6/6 Black

50M080125D070B

Price Range
$0.5898 - $0.4301

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    2.756 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 12.0 mm Nylon 6/6 Black

50M040070D012B

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.472 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 12.0 mm Nylon 6/6 Black

50M020040D012B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.472 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 10.0 mm Nylon 6/6 Black

50M080125D010B

Price Range
$0.3996 - $0.2913

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    0.394 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 50.0 mm Nylon 6/6 Black

50M080125D050B

Price Range
$0.4374 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    1.969 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 30.0 mm Nylon 6/6 Black

50M050080D030B

Price Range
$0.1235 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 25.0 mm Nylon 6/6 Black

50M040070D025B

Price Range
$0.0813 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.984 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 8.0 mm Nylon 6/6 Black

50M035060D008B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 25.0 mm Nylon 6/6 Black

50M080125D025B

Price Range
$0.4115 - $0.30

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    0.984 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 30.0 mm Nylon 6/6 Black

50M100150D030B

Price Range
$0.4836 - $0.3527

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 30.0 mm Nylon 6/6 Black

50M040070D030B

Price Range
$0.0837 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 10.0 mm Nylon 6/6 Black

50M060100D010B

Price Range
$0.1377 - $0.1005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 4.0 mm Nylon 6/6 Black

50M040070D004B

Price Range
$0.0545 - $0.0396

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.157 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 10.0 mm Nylon 6/6 Black

50M035060D010B

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 5.0 mm Nylon 6/6 Black

50M060100D005B

Price Range
$0.1011 - $0.0738

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.197 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 20.0 mm Nylon 6/6 Black

50M080125D020B

Price Range
$0.4091 - $0.2982

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    0.787 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 10.0 mm Nylon 6/6 Black

50M025045D010B

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.394 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 35.0 mm Nylon 6/6 Black

50M040070D035B

Price Range
$0.1149 - $0.0837

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 16.0 mm Nylon 6/6 Black

50M020040D016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.63 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black