Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.3366 - $0.4617 Request the lead time here
M10 x 1.5
1.024 in
0.787 in
$0.0573 - $0.0785 Request the lead time here
M2.5 x 0.45
1.047 in
0.984 in
$0.0764 - $0.1047 26000 In stock
M6 x 1.0
0.35 in
0.197 in
$0.0596 - $0.0819 Request the lead time here
M3.5 x 0.6
1.079 in
0.984 in
$0.104 - $0.1425 Request the lead time here
M6 x 1.0
0.547 in
0.394 in
$0.311 - $0.4265 Request the lead time here
M8 x 1.25
1.378 in
1.181 in
$0.0648 - $0.089 Request the lead time here
M5 x 0.8
0.366 in
0.236 in
$0.1062 - $0.1457 Request the lead time here
M6 x 1.0
0.941 in
0.787 in
$0.3087 - $0.4233 Request the lead time here
M8 x 1.25
0.984 in
0.787 in
$0.054 - $0.0741 Request the lead time here
M2.5 x 0.45
0.26 in
0.197 in
$0.0567 - $0.0777 Request the lead time here
M2.5 x 0.45
0.85 in
0.787 in
$0.041 - $0.0564 Request the lead time here
M4 x 0.7
0.26 in
0.157 in
$0.0578 - $0.0792 Request the lead time here
M3.5 x 0.6
0.488 in
0.394 in
$0.0867 - $0.119 Request the lead time here
M4 x 0.7
1.48 in
1.378 in
$0.0552 - $0.0758 Request the lead time here
M2.5 x 0.45
0.457 in
0.394 in
$0.0564 - $0.0771 Request the lead time here
M2 x 0.4
0.681 in
0.63 in
$0.0542 - $0.0744 1000 In stock
M3 x 0.5
0.315 in
0.236 in
$0.0582 - $0.08 Request the lead time here
M3.5 x 0.6
0.567 in
0.472 in
$0.0698 - $0.0957 Request the lead time here
M5 x 0.8
1.705 in
1.575 in
$0.054 - $0.0741 Request the lead time here
M2 x 0.4
0.248 in
0.197 in
  • of 10
Machine Screw Slotted Drive M10 x 1.5 20.0 mm Nylon 6/6 Black

50M100150D020B

Price Range
$0.4617 - $0.3366

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 25.0 mm Nylon 6/6 Black

50M025045D025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.984 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 5.0 mm Nylon 6/6 Black

50M060100D005B

Price Range
$0.1047 - $0.0764

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.197 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 25.0 mm Nylon 6/6 Black

50M035060D025B

Price Range
$0.0819 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 10.0 mm Nylon 6/6 Black

50M060100D010B

Price Range
$0.1425 - $0.104

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 30.0 mm Nylon 6/6 Black

50M080125D030B

Price Range
$0.4265 - $0.311

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    1.181 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 6.0 mm Nylon 6/6 Black

50M050080D006B

Price Range
$0.089 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.236 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6 Black

50M060100D020B

Price Range
$0.1457 - $0.1062

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 20.0 mm Nylon 6/6 Black

50M080125D020B

Price Range
$0.4233 - $0.3087

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    0.787 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Black

50M025045D005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 20.0 mm Nylon 6/6 Black

50M025045D020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 4.0 mm Nylon 6/6 Black

50M040070D004B

Price Range
$0.0564 - $0.041

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.157 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 10.0 mm Nylon 6/6 Black

50M035060D010B

Price Range
$0.0792 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 35.0 mm Nylon 6/6 Black

50M040070D035B

Price Range
$0.119 - $0.0867

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 10.0 mm Nylon 6/6 Black

50M025045D010B

Price Range
$0.0758 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.394 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 16.0 mm Nylon 6/6 Black

50M020040D016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.63 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 6.0 mm Nylon 6/6 Black

50M030050D006B

Price Range
$0.0744 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.236 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 12.0 mm Nylon 6/6 Black

50M035060D012B

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 40.0 mm Nylon 6/6 Black

50M050080D040B

Price Range
$0.0957 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 5.0 mm Nylon 6/6 Black

50M020040D005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black