Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0561 - $0.0768 Request the lead time here
1/4-28
0.188 in
$0.0576 - $0.0792 500 In stock
1/4-28
0.750 in
$0.0563 - $0.0773 500 In stock
1/4-28
0.250 in
$0.0573 - $0.0788 Request the lead time here
1/4-28
0.625 in
$0.0584 - $0.0801 500 In stock
1/4-28
1.000 in
$0.0561 - $0.0768 Request the lead time here
1/4-28
0.188 in
$0.0567 - $0.0779 Request the lead time here
1/4-28
0.375 in
$0.0567 - $0.0779 1000 In stock
1/4-28
0.375 in
$0.0576 - $0.0792 500 In stock
1/4-28
0.750 in
$0.0563 - $0.0773 500 In stock
1/4-28
0.250 in
$0.0647 - $0.0755 Request the lead time here
#10-32
0.625 in
$0.0501 - $0.0687 10000 In stock
#10-32
1.000 in
$0.0522 - $0.0717 8500 In stock
#10-32
1.750 in
$0.0606 - $0.0831 Request the lead time here
1/4-20
1.750 in
$0.0603 - $0.0704 7000 In stock
#10-24
0.250 in
$0.062 - $0.0723 Request the lead time here
#10-24
0.625 in
$0.0494 - $0.0677 1500 In stock
#10-24
1.500 in
$0.0633 - $0.0741 Request the lead time here
#10-24
0.313 in
$0.0651 - $0.0762 3000 In stock
#10-24
0.750 in
$0.0596 - $0.0695 Request the lead time here
#10-32
0.125 in
  • of 25
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 4.7 mm | 0.187 in

012528CD018

Price Range
$0.0768 - $0.0561

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 19.1 mm | 0.750 in

012528CD075

Price Range
$0.0792 - $0.0576

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 6.4 mm | 0.250 in

012528B025

Price Range
$0.0773 - $0.0563

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 15.9 mm | 0.625 in

012528B062

Price Range
$0.0788 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in

012528CD100

Price Range
$0.0801 - $0.0584

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 4.7 mm | 0.187 in

012528B018

Price Range
$0.0768 - $0.0561

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 9.5 mm | 0.375 in

012528CD037

Price Range
$0.0779 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 9.5 mm | 0.375 in

012528B037

Price Range
$0.0779 - $0.0567

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 19.1 mm | 0.750 in

012528B075

Price Range
$0.0792 - $0.0576

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-28; Thread Length 6.4 mm | 0.250 in

012528CD025

Price Range
$0.0773 - $0.0563

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in

011032CD062

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

011032CD100

Price Range
$0.0687 - $0.0501

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 44.5 mm | 1.750 in

011032CD175

Price Range
$0.0717 - $0.0522

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-20; Thread Length 44.5 mm | 1.750 in

012520CD175

Price Range
$0.0831 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in

011024B025

Price Range
$0.0704 - $0.0603

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

011024B062

Price Range
$0.0723 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

011024B150

Price Range
$0.0677 - $0.0494

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

011024CD031

Price Range
$0.0741 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in

011024CD075

Price Range
$0.0762 - $0.0651

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 3.2 mm | 0.125 in

011032B012

Price Range
$0.0695 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Natural